Publish your products
System for waterproofing terraces and flat roofs and installing ceramic by overlaying existing flooring
System for waterproofing terraces and flat roofs and installing ceramic by overlaying existing flooring
    Mapei

    System for waterproofing terraces and flat roofs and installing ceramic by overlaying existing flooring

    System for waterproofing terraces and balconies and overlaying existing flooring with two-component, elastic cementitious mortar and installing new flooring using high performance, non-slip, deformable cementitious adhesive with extended open time.
    Specification
    • ADESILEX P4 (High-performance, self-buttering, rapid-setting cementitious mortar), DRAIN VERTICAL - DRAIN LATERAL (Kit for installing floor drains, ideal for draining off water from terraces, balconies, bathrooms, boiler rooms, laundry rooms, etc.), KERAFLEX MAXI S1 ZERØ (High-performance, non-slip, deformable, grey cementitious adhesive with extended open time), MAPEBAND (Alkali-resistant rubber tape with felt backing for cementitious waterproofing systems), MAPEFLEX PU 45 FT (Paintable, rapid, high modulus polyurethane adhesive and sealant), MAPELASTIC (Two-component, elastic cementitious mortar for waterproofing balconies, terraces, bathrooms and swimming pools with alkali-resistant, glass fibre reinforcement mesh embedded in the mortar for temperatures down to -20°C), MAPENET 150 (Alkali-resistant glass fibre mesh to reinforce waterproof protection layers, anti-fracture membranes and cementitious smoothing and levelling compounds), PLANITOP FAST 330 (Rapid-setting, fibre-reinforced cementitious levelling mortar for internal and external floors and walls), ULTRACOLOR PLUS (High-performance, anti-efflorescence, polymer-modified mortar for filling grout lines).
    Technical specification
    • Unique ref.M-R-10_PlanitopFast330_Mapelastic_KeraflexMaxiS1Zero
    • Product familyWaterproofing
    • Product groupMapelastic
    • TypeObject (single object)
    • Date of publishing2018-09-07
    • Edition number2
    Related
    • Material mainCementitious
    • Material secondaryCementitious
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationFloor
    • OmniClass Number23-13 25 17
    • OmniClass TitleWaterproofing
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit