Publish your products
Berko - RCC Series - Cove Heater
Berko - RCC Series - Cove Heater

    Berko - RCC Series - Cove Heater

    For gentle heating in spaces where wall space is at a premium, select a cove heater. It mounts easily on the wall, providing warmth for your living room, bedroom, bathroom, basement or office.

    • Ideal for primary or supplemental comfort heat
    • Perfect where wall space is limited and gentle heat is desired
    • Extruded aluminum front panel provides a high efficiency, textured, radiating surface
    • Coated with high temperature textured paint, unit radiates a majority of its heat energy from front surface
    • New profile and unique hanging system provide optimal heat dissipation for uniform comfort
    • Easily wall-mounted; with all parts included
    • Provides clean, gentle, comfortable heat while allowing full usage of wall and floor spaces
    • No noise. No moving parts. No maintenance
    • No ceilings, walls or drapes to clean. No dried out ai
    • Dual Function Heating (Radiant and Convection): remaining energy is wiped off by convection flow behind and over the top of unit, circulating warm air into the room – achieving balanced heating throughout

    IDEAL SPACES | Offices; Hallways; Lobbies; Conference Rooms; Retail Spaces; Day Care Centers; Geriatric Facilities; Laboratories; Living Rooms; Kitchens; Bedrooms; Bathrooms; Basements

    Specification
    • COLOR| White

      DIMENSIONS | 4-3/16″ H x 3″ D (Length varies)

    Technical specification
    • Unique ref.Berko-RCC-series-Cove-Heaters
    • Product familyHVAC
    • Product groupHeaters
    • TypeObject (single object)
    • Date of publishing2014-04-01
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code23 83 00
    • CSI MasterFormat 2014 TitleRadiant Heating Units

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit