Publish your products
QMark - AWH4000 - Architectural Smart Series Wall Heaters
QMark - AWH4000 - Architectural Smart Series Wall Heaters
QMark - AWH4000 - Architectural Smart Series Wall Heaters

    QMark - AWH4000 - Architectural Smart Series Wall Heaters

    Heavy-duty heat doesnt require that you settle for a boring, basic look. These architectural wall heaters feature a striking design while providing the powerful output you need to heat any room or open area.

    • BMS-compatible through an optional relay
    • Contemporary bar-stock grille designed to provide optimized airflow
    • Manual reset thermal overheat protector disconnects power in the event of accidental blockage
    • Built in tamper-resistant thermostat
    • All units have a permanently lubricated and enclosed fan motor, which creates long life, low maintenance, and gently distributes warmth throughout the area
    • Automatic fan delay eliminates cold drafts on start-up and discharges residual heat from the heater body during shut down
    • Power on/off switch for added safety during maintenance

    IDEAL SPACES | Vestibules; Entrance Ways; Lobbies; Hallways; Stairwells; Restaurants; Conference Rooms; Offices; Basements; Family Rooms


    Specification
    • COLORS | White & Bronze

      TEMP RANGE | 40-90F

      CFM | 100

      GRILLE | 19-5/16″ H x 15-3/4″ W x 1-1/4″ D

      BACK BOX | 18-1/4 H x 14-3/8 W x 3-7/8 D

    Technical specification
    • Unique ref.QMark-AWH4000-Architectural-Smart-Series-Wall-Heaters
    • Product familyUnit Heaters
    • Product groupQMark
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • CSI MasterFormat 2014 Code23 82 39
    • CSI MasterFormat 2014 TitleUnit Heaters
    • OmniClass Number23-33 15 25 17
    • OmniClass TitleElectric HVAC Resitive Unit Heaters

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit