Publish your products
DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures
DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures
DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures
DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures
DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures
DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures
DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures
DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures
    Martin

    DCE DataSplitterBooster IP Indoor/Outdoor Power+Data Splitter for Martin Creative LED Fixtures

    The Martin DCE DataSplitterBooster IP is an indoor/outdoor power+data splitter for Martin Creative LED fixtures that is ideal for rental and install applications. It can be used to split a power+data chain, which started at a P3 PowerPort, in two branches to facilitate easier cabling. Additionally, it can be used to extend the range of a power+data chain, allowing fixtures to be placed further away from the P3 PowerPort. The DCE DataSplitterBooster IP is powered by the P3 PowerPort and hence, does not require separate power input. It is fitted with DCE connectors for easy deployment and can be wall- or truss-mounted.

    Features

    • Indoor/outdoor power+data splitter unit for Martin Creative LED fixtures
    • Suitable for rental and install applications
    • Can be used to split DCE power+data chain in two branches
    • Can be used to extend range of power+data chain (fixtures further away from P3 PowerPort)
    • Powered via DCE input from P3 PowerPort
    • Fitted with DCE connectors for easy deployment
    • Can be truss or wall-mounted
    • IP66 rated
    Specification
    • Common Applications

      • Ideal for system integrators building systems with Martin Creative LED fixtures.
      • Suitable for rental companies creating versatile fixture fleets with supporting infrastructure.
      • Perfect for installation customers complementing their fixture-installation with supporting infrastructure.

      Specifications

      Physical

      • Width: 124.0 mm (4.9 in.)
      • Height: 40.0 mm (1.6 in.)
      • Depth: 124.0 mm (4.9 in.)
      • Weight: 0.5 kg (1.1 lbs.)

      Data Interfaces

      • Control Protocols: P3, sACN, Art-Net, and RDM over Art-Net
      • Protocol Detection: Automatic
      • Art-Net Compliance: Art-Net 1, 2, 3, 4 (including RDM over Art-Net)
      • sACN Compliance: ANSI E1.31 - 2018
      • Martin P3 Compliance: P3 System Controller Software 6.1.0 or newer
      • Ethernet Transceiver (IN/OUT 1-2): 100Mbit
      • Firmware Update: Not applicable

      Data Splitting & Boosting Functionality

      • Split: Divide a DCE line into two branches.
      • Boost: Extend max cable length from 90 m to 2x 90 m.

      Power Splitting & Boosting Functionality

      • Split: Passive split of DCE 48 VDC input into two branches.
      • Boost: None; system power limitations still apply.

      Control/User Interface (External)

      • Power Status: 1x Green LED
      • Ethernet In Status: 1x Amber LED
      • Ethernet Out Status: 2x Amber LEDs

      Construction

      • Color: Matte Black
      • Housing Material: Aluminium
      • Protection Rating: IP 66
      • NEMA Enclosure Rating: Type 3
      • Impact Resistance: IK 08
      • Corrosion Resistance: ISO 12944-6: 2018; C5 High, Test regime ISO 9227, 1440h
      • Vibration Resistance:
        • 1.0g Sinusoidal (IEC 60068-2-6)
        • 0.7g RMS Random (IEC 60068-2-64)

      Installation

      • Orientation: Any
      • Wall Mounting: Flanges for flat surface installation.
      • Truss Mounting: Half-coupler clamp in M10 threaded hole (max bolt length: 20 mm).
      • Location: Indoor or permanent outdoor.

      Connections

      • DC Power and Network Input: 1x chassis-mount DCE hybrid connector (7-pin)
      • DC Power and Network Output: 2x chassis-mount DCE hybrid connectors (7-pin)
      • Max Distance Between Devices:
        • Source/previous fixture to DCE DataSplitterBooster IP: 90 m
        • DCE DataSplitterBooster IP to next device: 90 m
      • Max Units in Daisy Chain: Unlimited (subject to power consumption limits)
      • Surge Protection: 4 KV
      • Hot-Plug Compatibility: All connections.

      Electrical

      • Nominal Input Voltage: 48 VDC ± 10%
      • Power Supply Options:
        • Martin P3 PowerPort 2000
        • Martin P3 PowerPort 500 IP Rental
        • Martin P3 PowerPort 500 IP Install
        • Martin DCE PSU 240 IP
        • Generic 48 VDC PSU
      • Power Consumption:
        • Typical: 0.5 W*
          (* Measurements made at nominal voltage, ±10% deviation.)

      Thermal

      • Cooling: Convection
      • Max Ambient Temperature: 55°C (131°F)
      • Min Ambient Temperature: -30°C (-22°F)
      • Max Surface Temperature: 55°C (131°F) at 40°C ambient
      • Typical Heat Dissipation: 2 BTU/hr (calculated, ±10%).

      Environmental

      • RoHS Compliance: Yes
      • REACH Compliance: Yes
      • WEEE Compliance: Yes
      • Proposition 65 Compliance: Yes
      • Packaging: FSC-certified cardboard inlay and outer packaging.

      Approvals

      • Global: CB Certification/IECEE (IEC 62368-1)
      • EU Safety: EN 62368-1
      • EU EMC: EN 55032, EN55035, EN 61000-3-2, EN 61000-3-3
      • US Safety: UL 62368-1
      • US EMC: FCC Part 15 Class B
      • Canada:
        • Safety: CSA C22.2 No. 62368-1
        • EMC: ICES-003 Class B
      • Australia/NZ: RCM
      • UK: UKCA

      Compatible Fixtures

      • VDO Sceptron XB
      • Exterior Dot-1 Pro (via Exterior DC-Feeder)
      • Exterior Dot-4 Pro (via Exterior DC-Feeder)
      • Exterior Dot-9 Pro (via Exterior DC-Feeder)
      • Exterior Dot-HP Pro

      Included Items

      • 1x Multi-Language Safety & Installation Manual

      Related Items

      • P3 PowerPort 2000: P/N MAR-90721200
      • P3 PowerPort 500 IP Rental: P/N MAR-90721201
      • P3 PowerPort 500 IP Install: P/N MAR-90721202
      • DCE PSU 240 IP: P/N MAR-90721203

      Accessories

      Pre-Assembled Hybrid DCE Cables

      • DC + Ethernet Cable DCE-DCE 1m: P/N MAR-91700100
      • DC + Ethernet Cable DCE-DCE 2.5m: P/N MAR-91700101
      • DC + Ethernet Cable DCE-DCE 5m: P/N MAR-91700102
      • DC + Ethernet Cable DCE-DCE 10m: P/N MAR-91700103
      • DC + Ethernet Cable DCE-DCE 25m: P/N MAR-91700104

      Bulk Hybrid DCE Cables

      • DC + Ethernet Cable 100m: P/N MAR-91700105
      • DC + Ethernet Cable LSZH 100m: P/N MAR-91700106

      Field-Installable DCE Connectors

      • Male Connector: P/N MAR-91700107
      • Female Connector: P/N MAR-91700108

      Closing Caps for DCE Connectors

      • Male Cap: P/N MAR-91700109
      • Female Cap: P/N MAR-91700110

      Hybrid DCE Adapters

      • Male-Male Adapter: P/N MAR-91700111
      • Female-Female Adapter: P/N MAR-91700112
      • EtherCON + Wires to DCE: P/N MAR-91700113
      • DCE to EtherCON: P/N MAR-91700114

      Rigging Accessories

      • Lightweight Half Coupler Clamp (black): P/N 91602018
      • Safety Cable SWL 60 kg (black): P/N 91604006
      • Safety Cable SWL 60 kg (silver): P/N 91604007

      Ordering Information

      • DCE DataSplitterBooster IP: P/N MAR-90721204
    Technical specification
    • Unique ref.dce-datasplitterbooster-ip-indoor-outdoor-powerdata-splitter-for-martin-creative-led-fixtures
    • Product familyAccessories
    • Product groupDCE Splitters
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit