Publish your products
DCE PSU 240 IP Indoor/Outdoor Power Supply Unit for Martin Creative LED Fixtures
DCE PSU 240 IP Indoor/Outdoor Power Supply Unit for Martin Creative LED Fixtures
DCE PSU 240 IP Indoor/Outdoor Power Supply Unit for Martin Creative LED Fixtures
DCE PSU 240 IP Indoor/Outdoor Power Supply Unit for Martin Creative LED Fixtures
DCE PSU 240 IP Indoor/Outdoor Power Supply Unit for Martin Creative LED Fixtures
DCE PSU 240 IP Indoor/Outdoor Power Supply Unit for Martin Creative LED Fixtures
DCE PSU 240 IP Indoor/Outdoor Power Supply Unit for Martin Creative LED Fixtures
    Martin

    DCE PSU 240 IP Indoor/Outdoor Power Supply Unit for Martin Creative LED Fixtures

    The Martin DCE PSU 240 IP is an indoor/outdoor external power supply unit that can supply 48 VDC power and data to Martin Creative LED fixtures and is ideal for install applications. It provides a basic alternative to the P3 PowerPort solutions. It features a rugged extruded aluminum housing, auto-ranging 100-277 VAC power input, and full protection with auto-recovery. It features line-voltage input, Ethernet data input and 1 power+data output for connection of fixtures. It is fitted with internal wiring terminals to facilitate customization of cable lengths on-site and can be wall-mounted.

    Features

    • Basic indoor/outdoor power supply unit for install Martin Creative LED fixtures
    • Ideal for install applications
    • Features 1 power+data output for connection of fixtures
    • Fitted with internal wiring terminals, to facilitate customization of cable lengths on-site
    • Can be wall-mounted
    • IP66 rated
    Specification
    • Common Applications

      • Ideal for system integrators building systems with Martin Creative LED fixtures.
      • Suitable for rental companies creating a fleet of fixtures and infrastructure for various applications.
      • Designed for installation customers complementing fixture installations with supporting infrastructure.

      Specifications

      Physical

      • Length: 420.0 mm (16.5 in.)
      • Width: 86.0 mm (3.4 in.)
      • Height: 39.0 mm (1.5 in.)
      • Weight: 1.6 kg (3.6 lbs.)

      Construction

      • Color: Clear Anodized Aluminium
      • Housing Material: Aluminium
      • Protection Rating: IP 66
      • NEMA Enclosure Rating: Type 4X
      • Impact Resistance: IK 08
      • Corrosion Resistance: ISO 12944-6: 2018; C5 High, Test regime ISO 9227, 1440h
      • Vibration Resistance: 1.0g Sinusoidal (IEC 60068-2-6) and 0.7g RMS Random (IEC 60068-2-64)

      Installation

      • Orientation: Any
      • Mounting: Flanges for installation on flat surfaces
      • Location: Indoor or permanent outdoor

      Connections

      • Power Input: Toolless terminal block
        • Cable Gland: 1x M20*1.5 (power input, supporting cables 8-13 mm) incl. closing plug
      • Ethernet Input: Toolless splice connection
        • Cable Gland: 1x M12*1.5 (ethernet input, supporting cables 5-8 mm) incl. closing plug
      • DC Power Output: Toolless terminal block
      • Network Output: Toolless splice connection
        • Cable Gland: 1x M20*1.5 (DC power and network output, supporting cables 6.5-10.5 mm) incl. closing plug
      • Surge Protection: 4 KV

      Output Ports

      • Quantity: 1
      • Power: 48 VDC / 5 A
      • Ethernet: 100Mbit (P3, sACN, Art-Net)

      Electrical

      • AC Power: 100-277 V AC nominal, 50/60 Hz
      • Power Supply Unit: Auto-ranging electronic switch mode
      • Inrush Current: 6.7 A at 230 V, 50 Hz
      • Earth-Leakage Current: 0.50 mA
      • Power Factor:
        • 0.96 @ 100 V / 120 V
        • 0.95 @ 208 V / 230 V / 240 V / 277 V
      • Max Current Draw:
        • 3.0 A @ 100 V / 120 V
        • 1.5 A @ 208 V / 230 V / 240 V
        • 1.2 A @ 277 V
      • Typical Current Draw:
        • 2.8 A @ 100 V / 120 V
        • 1.3 A @ 208 V / 230 V / 240 V
        • 1.0 A @ 277 V
      • Power Consumption:
        • Maximum: 240 W
        • Typical: 240 W
        • Idle: 3 W

      Thermal

      • Cooling: Convection
      • Maximum Ambient Temperature: 40° C (104° F)
      • Minimum Ambient Temperature: -30° C (-22° F)
      • Maximum Surface Temperature: 76° C (169° F)
      • Typical Heat Dissipation: 818 BTU/hr

      Environmental

      • RoHS: Compliant
      • REACH: Compliant
      • WEEE: Compliant
      • Proposition 65: Compliant
      • FSC: Certified cardboard inlay and outer packaging

      Approvals

      • Global CB Certification/IECEE: IEC 61347-2-13
      • EU Safety: EN 61347-2-13, EN 61347-1
      • EU EMC: EN IEC 55015, EN IEC 61547, EN IEC 61000-3-2, EN 61000-3-3
      • US Safety: UL 8750
      • US EMC: FCC Part 15 Class B
      • Canadian Safety: CSA C22.2 No. 250.13
      • Canadian EMC: ICES-003 Class B
      • Australia/NZ: RCM
      • United Kingdom: UKCA

      Compatible Fixtures

      • VDO Sceptron XB
      • Exterior Dot-1 Pro (via Exterior DC-Feeder)
      • Exterior Dot-4 Pro (via Exterior DC-Feeder)
      • Exterior Dot-9 Pro (via Exterior DC-Feeder)
      • Exterior Dot-HP Pro

      Included Items

      • 1x Multi-Language Safety & Installation Manual
      • Closing plugs installed in all cable glands

      Related Items

      • P3 PowerPort 2000: P/N MAR-90721200
      • P3 PowerPort 500 IP Rental: P/N MAR-90721201
      • P3 PowerPort 500 IP Install: P/N MAR-90721202
      • DCE DataSplitterBooster IP: P/N MAR-90721204

      Accessories

      Pre-Assembled Hybrid DCE Cables

      • DC + Ethernet Cable DCE-DCE 1m: P/N MAR-91700100
      • DC + Ethernet Cable DCE-DCE 2.5m: P/N MAR-91700101
      • DC + Ethernet Cable DCE-DCE 5m: P/N MAR-91700102
      • DC + Ethernet Cable DCE-DCE 10m: P/N MAR-91700103
      • DC + Ethernet Cable DCE-DCE 25m: P/N MAR-91700104

      Bulk Hybrid DCE Cables

      • DC + Ethernet Cable 100m: P/N MAR-91700105
      • DC + Ethernet Cable LSZH 100m: P/N MAR-91700106

      Field-Installable DCE Connectors

      • DCE Male Connector: P/N MAR-91700107
      • DCE Female Connector: P/N MAR-91700108

      Closing Caps for DCE Connectors

      • Male DCE Connector Cap: P/N MAR-91700109
      • Female DCE Connector Cap: P/N MAR-91700110

      Hybrid DCE Adapters

      • Adapter DCE Male-Male: P/N MAR-91700111
      • Adapter DCE Female-Female: P/N MAR-91700112
      • Adapter EtherCON+Wires to DCE: P/N MAR-91700113
      • Adapter DCE to EtherCON: P/N MAR-91700114

      Ordering Information

      • DCE PSU 240 IP: P/N MAR-90721203
    Technical specification
    • Unique ref.dce-psu-240-ip-indoor-outdoor-power-supply-unit-for-martin-creative-led-fixtures
    • Product familyLED Video
    • Product groupPower & Processing
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit