Publish your products
VDO Sceptron XB High-Output Pixel-Batten
Martin

VDO Sceptron XB High-Output Pixel-Batten

The VDO Sceptron XB is a compact, high-performance LED pixel-batten, designed for both lighting and creative video applications. Building on the legacy of the Martin VDO Sceptron family, it inherits all of its benefits such as user-friendly mapping through Martin’s P3 System Controller, the ability to exchange diffusers and lenses, and a wide range of available rigging accessories.

The VDO Sceptron XB raises the bar with significantly boosted lumen output, enhanced cabling freedom, and the ability to be controlled as a lighting fixture via Art-Net and sACN, and as a creative video element via P3, or both simultaneously.

Compact and lightweight, VDO Sceptron XB delivers more than triple the output of the popular VDO Sceptron 10. The use of RGBW LEDs results in a better spectrum (CRI, TM-30, TLCI), compared to traditional RGB pixel-battens, making it ideal for precision illumination of people and set décor. The enhanced control options make this fixture easy to deploy, with or without a P3 System Controller.

Its Extended Gamut calibration ensures consistent performance on whites, offering color temperature and tint control, while saturated colors remain rich and deep. The P3 Mix channel further enhances its versatility, enabling smooth transitions between video and light control.

Additional features include a wide range of built-in effects macros, a stand-alone mode for applications without a Controller, and a full suite of optical and rigging accessories, enabling designers to utilize the series for a variety of uses and mounting configurations. VDO Sceptron XB’s IP65 rating expands its design capabilities, making it perfect for a variety of indoor and temporary outdoor applications and its integrated hibernation mode increases energy efficiency by reducing power consumption when not in use.

With best-in-class performance, unmatched versatility, and a future-proof design, VDO Sceptron XB is ideal for lighting designers, rental customers, and installation professionals. It sets a new standard for powerful, flexible lighting and creative video applications.

Specification
  • Features

    • Extremely compact and lightweight
    • More than triple the output of VDO Sceptron 10
    • RGBW LEDs (higher output and higher light quality (CRI / TM-30 / TLCI))
    • Full Gamut Pixel Calibration (pixel-to-pixel and fixture-to-fixture consistency, even when products from different manufacturing batches are being used together)
    • Art-Net, sACN & Martin P3 control (usable as a lighting fixture and as a creative video element)
    • Easy mapping and addressing through P3 System Controller or Companion Desktop
    • P3 Mix channel enabling switching and fading between “lighting mode” and “video mode”
    • IP65-rated for temporary outdoor use
    • Stand-alone mode for applications without a Controller
    • Wide range of optical accessories, including diffusers and lenses offering many different uses and looks
    • Lens and Glare Shield accessories enabling usage as lighting fixture
    • Versatile rigging accessories, allowing easy mounting of fixtures in many different configurations
    • Indoor and outdoor power+data solutions available (P3 PowerPort family)
Technical specification
  • Unique ref.vdo-sceptron-xb
  • Product familyVDO
  • Product groupVDO Sceptron
  • TypeObject (single object)
  • Date of publishing2025-08-07
  • Edition number1
Classification
  • BIMobject CategoryLighting - Theatrical lighting
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit