Publish your products
Elevate Awning Narrow Frame Window
Elevate Awning Narrow Frame Window
    Marvin

    Elevate Awning Narrow Frame Window

    This window’s frame-in-frame design is built to fit your unique window opening, allowing for a clean replacement without disturbing the existing interior or exterior trim of your home. The Marvin Elevate® Awning Narrow Frame window is a convenient option for hard to reach areas like over a sink or counter, or when fresh air access is desired in wet weather. A concealed dual-point locking system is easy to engage from lever hardware at the bottom of the window, and style meets durability with a low-maintenance fiberglass exterior and warm wood interior.

    Specification
    • FEATURES OF THE ELEVATE AWNING
      NARROW FRAME WINDOW

      • Available in heights up to 4 feet or widths up to 4 feet
      • Built to fit existing window openings within a fraction of an inch for precise frame-in-frame replacement
      • Dual-point locking system ensures a tight seal and security from top to bottom
    Technical specification
    • Unique ref.elevate-awning-narrow-frame-window
    • Product familyElevate
    • Product groupWindows
    • TypeBuilding Materials
    • Date of publishing2022-05-19
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryFiberglass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Awning Window
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit