Essential Specialty Shape windows offer the ultimate in design freedom, with eight unique shapes available from triangles to pentagons and more. Use Essential Specialty Shape windows as sidelights and transoms, or combine them to create a wall of fixed windows. Thanks to the strength and durability of fiberglass to the interior and exterior, Essential Specialty Shape windows can be ordered as large as 49 square feet for maximum sunlight paired with maximum performance.
Features: Available in sizes as large as 49 square feet, with the largest leg being 9 feet; Eight shapes including rectangles, triangles, pentagons and octagons; Durable and low-maintenance material to the interior and exterior.
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |