Maximizing the view with a Marvin Direct Glaze Round Top. This non-operating window features glass set directly into the frame for the maximum amount of glass. The Direct Glaze Round Top is available in a variety of shapes to enhance any design.
Features: Marvin Round Tops come in full, half and quarter rounds, ellipticals, inverted corners, oval, gothic shapes, eyebrows and more. This product is CE certified.
Standard Specifications: One-lite Low E2 with argon insulating glass; Bare wood interior; All wood brick mould casing (wood units); Extruded aluminum clad exterior (clad units): 4 9/16" (116mm) jambs; Interior pine trim and plinth blocks (round top units)
Please see Marvin website for full wood product files as well as exterior color files for Revit for an exact match to our finishes!
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |