Publish your products
Modern Awning Push Out Window
Modern Awning Push Out Window
Modern Awning Push Out Window
    Marvin

    Modern Awning Push Out Window

    4.3 out of 5 stars4.3(10 reviews)

    Designed as part of the same modular system, the Marvin Signature™ Modern Awning lets you build and configure with ease – and do even more with Modern. Featuring an exclusive rotating handle design, our minimalistic hardware is designed for superior functionality. With numerous size options, the Modern Awning can be used on its own or as a complement to direct glaze or casement windows for design versatility.  Features of the Modern Awning Window:  Features a sleek and modern form;  Push out or crank out versions available;  Exclusive rotating handle design;  Numerous configurations and sizes available;  Available in heights up to 5 feet or widths up to 8 feet;  Rated up to PG50 for impressive performance;  Thermally efficient to perform in demanding climates;  1" Dual-Pane IG Low E2 with Argon -0.28;  1 1/4" Triple-Pane IG Low E2/E1 with Argon - 0.20;  Available with screen option and Lock Status Sensor.

    Technical specification
    • Unique ref.marvin_mnaw-p
    • Product familySignature
    • Product groupModern Windows
    • TypeObject (single object)
    • Date of publishing2019-12-20
    • Edition number3
    Related
    • Material mainFibreglass reinforced polymer composite
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Awning Window
    • Uniclass 2015 CodePr_30_59_98
    • Uniclass 2015 DescriptionWindow units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 19 11
    • OmniClass TitleComposite Fixed Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States