Publish your products
Modern Casement Push Out Window
Modern Casement Push Out Window
Modern Casement Push Out Window
    Marvin

    Modern Casement Push Out Window

    Designed as part of the same modular system, the Marvin Signature Modern Casement lets you build and configure with ease – and do even more with Modern. Featuring an exclusive rotating handle design, our minimalistic hardware is designed for superior functionality. With numerous size options, the Modern Casement can be used on its own or as a complement to direct glaze or awning windows for design versatility.  Features of the Modern Casement Window:  Featurs a sleek and modern form;  Push out and crank out versions available;  Numerous configurations and sizes available:  Exclusive rotating handle design;  Wash mode hinges to allow easy cleaning from the interior;  Available in heights up to 9 feet or widths up to 3 feet;  Rated up to PG50 for impressive performance;  Thermally efficient to perform in demanding climates;  1" Dual-Pane IG Low E2 with Argon - 0.28;  1 1/4" Triple-Pane IG Low E2/E1 with Argon - 0.20;  Right-hand or left-had operating configurations;  Available with screen option and Lock Status Sensor.

    Technical specification
    • Unique ref.marvin_mnca-p
    • Product familySignature
    • Product groupModern Windows
    • TypeObject (single object)
    • Date of publishing2019-12-20
    • Edition number3
    Related
    • Material mainFibreglass reinforced polymer composite
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Casement Window
    • Uniclass 2015 CodePr_30_59_98
    • Uniclass 2015 DescriptionWindow units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 19 11
    • OmniClass TitleComposite Fixed Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit