A contemporary classic, the Ultimate Double Hung G2 window blends traditional beauty with state-of-the-art window performance. Reliable and energy efficient, the Ultimate Double Hung G2 window offers an auto-lock feature for convenient security, durable hardware for smooth operation and Marvin’s unique wash mode for easy cleaning. Customize your design with round top styles or single hung operation with optional Lift Lock – Marvin’s exclusive bottom rail locking mechanism for easier operation in hard-to-reach areas. Features: Available in heights up to 10.5 feet or widths up to 5.5 feet; Marvin's exclusive auto-lock activates when sashes are closed for convenient security; Unique wash mode allows cleaning of both sides of glass from indoors; Narrow checkrail maximizes view, while maintaining historical accuracy; Retractable screen option is nearly invisible when the screen is not in use; Available with the same features in a single hung style, with optional Lift Lock; Additional configurations include round top, stationary transom and picture window; Hidden Lock Status Sensor option connects with your smart home to indicate when windows are closed and locked; Available with IZ3 coastal/hurricane certification; Available with Commercial Windows Performance certification; CE certified.
Please see Marvin website for Revit exterior color files to get that exact match to our finishes!
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |