Publish your products
Ultimate Sliding Door 2 Panel
Marvin

Ultimate Sliding Door 2 Panel

4.8 out of 5 stars4.8(21 reviews)

The Ultimate Sliding Narrow Profile door features slim 3" stiles and rails for more daylight and a contemporary aesthetic. Operating configurations up to 16’ wide make for a grand design element and can bring in a beautiful view or flood a room with light.

AT A GLANCE

  • Extruded Aluminum Exterior | Wood Interior
  • Exterior Finish: 19 Color Options + Custom
  • Interior Finish: 6 Wood Options + Custom | 2 Paint Options + Prime | 6 Stain Options + Clear Coat
  • Available up to 16’ wide and 8’ high or 12’ wide and 10’ high

Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

Specification
  • ADDITIONAL FEATURES:

    • Our low maintenance clad-wood products feature an extruded aluminum exterior finished in commercial-grade paint for superior resistance to fading and chalking
    • Robust, stainless steel rollers for premium performance and operating experience
    • Multi-point locking system ensures a tight seal and security from top to bottom
    • Choose from Harp, Vertical pull, and Exterior Flush pull or, for a more custom look, consider Gallery hardware
    • Optional top-hung screen glides smoothly
    • Performance Sill provides water management and easy installation
    • Square interior and exterior glazing profiles. Optional Ogee interior with simulated putty exterior glazing profiles
    • Pairs seamlessly with Ultimate Swinging door
Technical specification
  • Unique ref.marvin_slpd
  • Product familySignature
  • Product groupUltimate Doors
  • TypeBuilding Materials
  • Date of publishing2016-12-12
  • Edition number2
Related
  • Material mainWood
  • Material secondaryExtruded Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • ETIM CodeEC003534
  • ETIM NameExterior door (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 32 00
  • CSI MasterFormat 2014 TitleSliding Glass Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America Oceania Europe Asia
Anguilla
Australia
Gibraltar
Israel
Antigua and Barbuda
Türkiye
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit