Publish your products
Ultimate Inswing Door 4 Panel
Ultimate Inswing Door 4 Panel
Ultimate Inswing Door 4 Panel
    Marvin

    Ultimate Inswing Door 4 Panel

    4.3 out of 5 stars4.3(7 reviews)

    Uniting beautiful design, expert craftsmanship, and unparalleled performance, the Marvin Ultimate Swinging Door was created to help bring to life even the most ambitious architectural visions. The 3-inch stiles and rails produce clean lines and a clutter-free aesthetic, and four panels can be combined to produce large openings that generate grand views and indoor spaces that feel light and open. The durable extruded aluminum exteriors will provide years of worry-free protection, and the warm wood interiors bring a sense of luxury into every room.

    Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

    Specification
      • Inswing or Outswing
      • Available in heights up to 10 feet
      • Four-panel configurations in widths up to 14 feet
      • Robust 2¼" standard panel thickness delivers confidence in operating even the largest door panel
      • Unequal panel widths
      • Ultrex® sill is engineered for years of energy-efficient and weathertight performance
      • Fully concealed multi-point locking system  
      • Adjustable hinges for easy installation and years of smooth operation
      • Hidden Lock Status Sensor option connects with your smart home to indicate when door is closed and locked
    Technical specification
    • Unique ref.marvin_uid_4p
    • Product familySignature
    • Product groupUltimate Doors
    • TypeObject (single object)
    • Date of publishing2021-07-15
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit