We are using cookies to provide our services

By using our services you agree to our use of cookies

;

R–Sill

Unique ref.: rsill
Brand: Masonite Beams
Product family: Construction
Product group: Beam
Date of publishing: 2016-09-14
Edition number: 1
Type: Object (single object)
Download (1)
Masonite Beams offer functionally adapted beams which simplify the building process, reduce waste annd ensure high quality by means of industrial production. Processing is performed to an accuracy of 0,2mm in our CNC machines. At the customer`s request we provide e.g. hole cutting, precision and mitred cuts, reinforcements, eaves rafters, web insulation and filling, and also tie plates. We pack functionally adapted beams according to measurement and type and supply various types of fittings suitable for the beam delivery.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Beams & Lintels
UNSPSC name: Beams
UNSPSC code: 301017
Uniclass 1.4 Code: L3431
Uniclass 1.4 Description: Beams
Uniclass 2.0 Code: PR-95-50-07
Uniclass 2.0 Description: Beam And Engineering Services Casings
Uniclass 2015 Code: EF_20_20
Uniclass 2015 Description: Beams
NBS Reference Code: 95-50-07
NBS Reference Description: Beam And Engineering Services Casings
CSI MasterFormat 2014 Code: 06 06 10.16
CSI MasterFormat 2014 Title: Wood Beam Schedule
OmniClass Number: 23-13 35 11 13 13
OmniClass Title: Beams

All BIM objects are real products from real manufacturers confirmed and approved