Publish your products
M10 Safe axes
M10 Safe axes
M10 Safe axes
    MASTERTEC

    M10 Safe axes

    for pressure water-tight fixed earthing terminal | V4A | Thread M10

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      axe: Stainless steel V4 A | water barrier: TPE

      versions:

      • Art.-No. 100179: length 200 mm
      • Art.-No. 100180: length 300 mm
    Technical specification
    • Unique ref.achse-m10-safe
    • Date of publishing2025-12-17
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Lightning protection
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit