Publish your products
Terminal Lug | V4A
MASTERTEC

Terminal Lug | V4A

Stainless steel connection flag for connecting to earthing systems

available in Revit 2022-2027 and as IFC

Specification
  • versions:

    • Art.-No. 100554: length 1,00 m
    • Art.-No. 100555: length 1,50 m
    • Art.-No. 100560: length 2,00 m
    • Art.-No. 100565: length 2,50 m

    material:

    stainless steel V4A

Technical specification
  • Unique ref.anschlussfahne
  • Date of publishing2026-06-03
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Lightning protection