Publish your products
KG Sewage Ground Drain | Base
KG Sewage Ground Drain | Base
KG Sewage Ground Drain | Base
    MASTERTEC

    KG Sewage Ground Drain | Base

    Sewage ground drains – solid wall pipes with waterstop “Base” and socket on one end

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      corpus: PVC solid wall | sealing: TPE

      available inner diameters:

      160 mm & 200 mm

      length:

      500 mm

      versions (Ø sewage pipe / length):

      • Art.-No. 080470: Ø 160 mm / 500 mm without plug
      • Art.-No. 080470D: Ø 160 mm / 500 mm with plug
      • Art.-No. 080475: Ø 200 mm / 500 mm without plug
      • Art.-No. 080475D: Ø 200 mm / 500 mm with plug
    Technical specification
    • Unique ref.bdl-base-kg
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit