Publish your products
Joint sheet metal VB2 strips
Joint sheet metal VB2 strips
Joint sheet metal VB2 strips
Joint sheet metal VB2 strips
Joint sheet metal VB2 strips
Joint sheet metal VB2 strips
Joint sheet metal VB2 strips
Joint sheet metal VB2 strips
    MASTERTEC

    Joint sheet metal VB2 strips

    Polymer-coated joint sheet metals for waterproofing of construction joints

    available in Revit 2022-2027 and as IFC

    Specification
      • joint sheet metal strips fully coated on both sides
      • water pressure test by MFPA Leipzig
      • resistance tests
      • groundwater neutral
      • weather-independent installation -20°C to +70°C
      • versions:
        • Art.-No. 070430: height 160mm, length 2,4m
          for the floor plate/wall connection
        • Art.-No. 070432: height 160mm, length 2,0m
          for the floor plate/wall connection
        • Art.-No. 070455: height 80mm, length 2,4m
          for the wall/slab connection
    Technical specification
    • Unique ref.dichtblech-vb2-streifen
    • Date of publishing2026-03-10
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes