Publish your products
DURO PLUS | High Pressure Wall Sleeve
DURO PLUS | High Pressure Wall Sleeve
DURO PLUS | High Pressure Wall Sleeve
DURO PLUS | High Pressure Wall Sleeve
    MASTERTEC

    DURO PLUS | High Pressure Wall Sleeve

    DURO Plus are high pressure-resistant lining pipes for secure and permanent routing of pipes and cables in buildings. A collar which can withstand water pressures of up to 7 bar is fitted to the lining pipes at the factory.

    available in Revit 2023-2027 and as IFC

      Specification
      • material:

        pipe: PVC | water barrier: TPE

        available inner diameters:

        50-300 mm

        available lengths:

        200-1200 mm

        versions (Ø inner diameter / length):

        Please find the specific article numbers and lengths in the attached Revit Family Type Catalog in the download area.

        Please choose your installation situation, besides that both Revit models are similar
        :

        • DURO PLUS floor plate

          Revit model No. 1

          • Art.-No. 090010 - 090043: Ø 50 mm / 200 - 1200 mm
          • Art.-No. 090050 - 090083: Ø 80 mm / 200 - 1200 mm
          • Art.-No. 090110 - 090143: Ø 100 mm / 200 - 1200 mm
          • Art.-No. 090150 - 090183: Ø 125 mm / 200 - 1200 mm
          • Art.-No. 090210 - 090243: Ø 150 mm / 200 - 1200 mm
          • Art.-No. 090250 - 090283: Ø 200 mm / 200 - 1200 mm
          • Art.-No. 090310 - 090343: Ø 250 mm / 200 - 1200 mm
          • Art.-No. 090350 - 090383: Ø 300 mm / 200 - 1200 mm
        • DURO PLUS wall

          Revit model No. 2

          • Art.-No. 090010 - 090043: Ø 50 mm / 200 - 1200 mm
          • Art.-No. 090050 - 090083: Ø 80 mm / 200 - 1200 mm
          • Art.-No. 090110 - 090143: Ø 100 mm / 200 - 1200 mm
          • Art.-No. 090150 - 090183: Ø 125 mm / 200 - 1200 mm
          • Art.-No. 090210 - 090243: Ø 150 mm / 200 - 1200 mm
          • Art.-No. 090250 - 090283: Ø 200 mm / 200 - 1200 mm
          • Art.-No. 090310 - 090343: Ø 250 mm / 200 - 1200 mm
          • Art.-No. 090350 - 090383: Ø 300 mm / 200 - 1200 mm
      Technical specification
      • Unique ref.duro-plus
      • Date of publishing2025-11-20
      • Edition number1
      Classification
      • BIMobject CategoryConstruction - Penetration systems