Publish your products
FLOWSTOP High-Pressure Swelling Tape
FLOWSTOP High-Pressure Swelling Tape
FLOWSTOP High-Pressure Swelling Tape
FLOWSTOP High-Pressure Swelling Tape
FLOWSTOP High-Pressure Swelling Tape
FLOWSTOP High-Pressure Swelling Tape
FLOWSTOP High-Pressure Swelling Tape
    MASTERTEC

    FLOWSTOP High-Pressure Swelling Tape

    High-pressure TPE waterstop for sealing construction joints and penetrations in concrete structures

    available in Revit 2023-2027 and as IFC

    Specification
    • versions:

      • Art.-No. 010040: FLOWSTOP high-pressure waterstop | 20 x 5 mm
      • Art.-No. 010045: FLOWSTOP high-pressure waterstop | 20 x 10 mm

      material: high-quality TPE

      dimensions: 20 x 5 mm | 20 x 10 mm

      tested pressure resistance: up to 8 bar

      application: for sealing construction joints and penetrations in concrete structures

      properties:

      • general building authority test certificate
      • suitable for water change zones
      • good chemical resistance
      • dimensionally stable
      • long-term test over 250 days
      • easy installation with POWER swelling tape adhesive
      • no upstand required
    Technical specification
    • Unique ref.flowstop
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes