Publish your products
Pipe bushing KG FR Novo type
Pipe bushing KG FR Novo type
Pipe bushing KG FR Novo type
Pipe bushing KG FR Novo type
    MASTERTEC

    Pipe bushing KG FR Novo type

    This type allows that the flow direction of the water is retained.

    available in Revit 2023-2027 and as IFC

    Specification
    • Material: corpus: PVC solid wall | sealing: TPE

      Inner diameter Ø 110-125 mm

      versions (Ø diameter / length):

      • Art.-No. 090719: Ø 110 mm / 250 mm
      • Art.-No. 090722: Ø 110 mm / 300 mm
      • Art.-No. 090725: Ø 110mm / 365 mm
      • Art.-No. 090728: Ø 110mm / 400 mm

      • Art.-No. 090740: Ø 125 mm / 250 mm
      • Art.-No. 090743: Ø 125 mm / 300 mm
      • Art.-No. 090749: Ø 125 mm / 365 mm
      • Art.-No. 090752: Ø 125 mm / 400 mm
    Technical specification
    • Unique ref.kg-rdf-fr-novo
    • Date of publishing2025-11-24
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit