Publish your products
Cross clamps for fixed earthing terminals M12
Cross clamps for fixed earthing terminals M12
    MASTERTEC

    Cross clamps for fixed earthing terminals M12

    M12 thread | for round conductors Ø 8 and 10 mm | for flat conductors up to 40 mm

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      available in Fe/Zn or V4A stainless steel

      versions:

      • Art.-No. 100460: galvanised, thread length 70mm
      • Art.-No. 100462: V4A stainless steel, thread length 70mm
      • Art.-No. 100464: V4A stainless steel, thread length 200mm
    Technical specification
    • Unique ref.kreuzklemmen-fuer-erdungsfestpunkte-m12
    • Date of publishing2025-12-18
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Lightning protection