Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/92a567a3-647e-4d52-80c5-d53b22ac9cd0
Home
Categories
Construction Materials
Waterproofing & Membranes
MASTER Joint Sheet Metal SFE
Available in United States
MASTERTEC
Follow
MASTER Joint Sheet Metal SFE
Crack-inducing profile for corner joints
available in Revit 2022-2027 and as IFC
Download
Specification
Specification
for the corner area
with adjustable bracket
for wall thickness 25 - 40 cm
pressure watertight test certification
versions:
Art.-No. 070260: length 2,50 m
Art.-No. 070261: length 3,00 m
Technical specification
Technical specification
Unique ref.
master-dichtblech-sfe
Date of publishing
2026-03-10
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/joint-sheet-metal/crack-inducing-elements-for-triple-walls
Tendering information
https://ausschreiben.de/catalog/mastertec/catalogItem/ba8242e9-84d2-4799-9b4b-8773db6c62b7
Installation Instruction (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00070261/buildingmanual
Technical Drawing (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00070260/technicaldrawing
Technical Data Sheet (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00070260/techsheet
Classification
Classification
BIMobject Category
Construction Materials - Waterproofing & Membranes
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Uzin
Tile Waterproofing Membrane - HS 200
Download
Schluter Systems
KERDI-BOARD Shower waterproofing
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
FiberTite
FiberTite® 50 Mil XT Fleece back Membrane
Download