Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/d6e93bfd-0216-4a2c-866a-da770759fe3c
Home
Categories
Construction Materials
Waterproofing & Membranes
MASTER Joint Sheet Metal SFG
Available in United States
MASTERTEC
Follow
MASTER Joint Sheet Metal SFG
Crack-inducing profile for straight joints
available in Revit 2022-2027 and as IFC
Download
Specification
Specification
for triple walls
with adjustable bracket
for wall thickness 25 - 40 cm
General Building Supervisor Board Certificate
versions:
Art.-No. 070250: length 2,50 m
Art.-No. 070251: length 3,00 m
Technical specification
Technical specification
Unique ref.
master-dichtblech-sfg
Date of publishing
2026-03-10
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/joint-sheet-metal/crack-inducing-elements-for-triple-walls
Tendering information
https://ausschreiben.de/catalog/mastertec/catalogItem/c1118d81-0d35-4d4b-b3e3-e5fb7d114522
Installation Instruction (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00070251/buildingmanual
Technical Drawing (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00070250/technicaldrawing
Technical Data Sheet (additional article numbers available upon request)
https://www.mastertec.eu/en/p/pdf/00070250/techsheet
Classification
Classification
BIMobject Category
Construction Materials - Waterproofing & Membranes
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Uzin
Tile Waterproofing Membrane - HS 200
Download
Schluter Systems
KERDI-BOARD Shower waterproofing
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
FiberTite
FiberTite® 50 Mil XT Fleece back Membrane
Download