Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/d2d21d0a-cca0-455c-978b-fabbdaeef113
Home
Categories
Construction Materials
Waterproofing & Membranes
SRF 125 Multi | Crack-Inducing Profile
Available in United States
MASTERTEC
Follow
SRF 125 Multi | Crack-Inducing Profile
coated crack inducing profiles
perforated support rail
perforated foldable retaining plates
tested by MFPA Leipzig
available in Revit 2022-2027 and as IFC
Download
Specification
Specification
Available as:
cavity wall yype
in-situ concrete wall type
versions:
Art.-No. 070280: In-situ concrete wall type, length 2,5 m
Art.-No. 070279: In-situ concrete wall type, length 3,0 m
Art.-No. 070280K: In-situ concrete wall type, length 0,6 m
Art.-No. 070278: cavity wall type, length 2,5 m
Art.-No. 070277: cavity wall type, length 3,0 m
Art.-No. 070278K: cavity wall type, length 0,6 m
Technical specification
Technical specification
Unique ref.
srf-125-multi
Date of publishing
2026-03-09
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/joint-sheet-metal/crack-inducing-elements-for-triple-walls
Installation instructions
https://www.mastertec.eu/en/p/pdf/00070278/buildingmanual
Tendering information
https://ausschreiben.de/catalog/mastertec/catalogItem/5ddd1d5f-7346-47e6-bc20-9a23e6c4d88b
Classification
Classification
BIMobject Category
Construction Materials - Waterproofing & Membranes
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Uzin
Tile Waterproofing Membrane - HS 200
Download
Schluter Systems
KERDI-BOARD Shower waterproofing
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
FiberTite
FiberTite® 50 Mil XT Fleece back Membrane
Download