Publish your products
STOPPER | Distance Tube
STOPPER | Distance Tube
STOPPER | Distance Tube
STOPPER | Distance Tube
STOPPER | Distance Tube
STOPPER | Distance Tube
STOPPER | Distance Tube
STOPPER | Distance Tube
STOPPER | Distance Tube
    MASTERTEC

    STOPPER | Distance Tube

    Pressure watertight plastic distance tube with cone on both sides Ø22 mm

    available in Revit 2023-2027 and as IFC

    Specification
      • pressure watertight plastic distance tube
      • with cone on both sides Ø22 mm
      • available for wall thicknesses: 200 mm - 400 mm

      versions:

      • Art.-No. 048200: STOPPER distance tube 22/200
        (Ø 22 mm, length 200 mm)
      • Art.-No. 048240: STOPPER distance tube 22/240
        (Ø 22 mm, length 240 mm)
      • Art.-No. 048250: STOPPER distance tube 22/250
        (Ø 22 mm, length 250 mm)
      • Art.-No. 048300: STOPPER distance tube 22/300
        (Ø 22 mm, length 300 mm)
      • Art.-No. 048350: STOPPER distance tube 22/350
        (Ø 22 mm, length 350 mm)
      • Art.-No. 048365: STOPPER distance tube 22/365
        (Ø 22 mm, length 365 mm)
      • Art.-No. 048400: STOPPER distance tube 22/400
        (Ø 22 mm, length 400 mm)
    Technical specification
    • Unique ref.stopper-distanzrohr
    • TypeBuilding Materials
    • Date of publishing2026-03-10
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Temporary site equipment