Publish your products
mattONE architrave
mattONE architrave
    mattONE

    mattONE architrave

    The reinforced architraves are useful to make openings with a width less than 2 m.
    Specification
    • Creation of openings on non-load-bearing masonry, in autoclaved aerated concrete, with DOP performance declaration and CE marking in compliance with UNI EN 845-2, 25 cm high, 10-12.5-15-20 cm thickness and 125 length -150-160-200-220-250- 300 cm. The lintels must rest laterally for a minimum of 1/8 of the length.
    Technical specification
    • Unique ref.mattONE-architrave
    • Product familywalls
    • Product grouphorizontal reinforcement
    • TypeObject (single object)
    • Date of publishing2018-05-22
    • Edition number1
    • Height (mm)250
    Links
    Related
    • Material mainAutoclaved aerated concrete
    • Material secondarySteel
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryWalls - Wall
    • IFC classificationBlock
    • Uniclass 2015 CodePr_20_93_52_05
    • Uniclass 2015 DescriptionAutoclaved aerated concrete (AAC) blocks
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks
    • CSI UniFormat II CodeF1020
    • CSI UniFormat II TitleIntegrated Construction
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit