Publish your products
MAVIROLL high-speed roll-up door interior and exterior applications Maviflex
MAVIROLL high-speed roll-up door interior and exterior applications Maviflex
MAVIROLL high-speed roll-up door interior and exterior applications Maviflex
MAVIROLL high-speed roll-up door interior and exterior applications Maviflex
MAVIROLL high-speed roll-up door interior and exterior applications Maviflex
    Maviflex

    MAVIROLL high-speed roll-up door interior and exterior applications Maviflex

    MAVIFLEX high-speed roll-up door MAVIROLL

    • Self-supporting door construction for interior and exterior applications, specifically for the food industry, logistics and supermarkets.
    • Performance characteristics: CE mark in accordance with DIN EN 13241-1
    • Max. dimensions (width × height): 4000 × 4500 mm

    Application areas: Logistics, commercial halls, industrial halls, warehouses, internal doors, equipment protection, conveyor technology, material processing, industrial doors

    Specification
    • Door curtain:

      Curtain made of 100% polyester, PVC-coated, with fibreglass pipes

      Fire resistance: class C

      Surface finish:

      The curtain is available in five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey and others.

      Door guide:

      With semi-flexible black guides, with epoxy-polyester powder coating, which enable a tear-off system. Automatic curtain retraction (in both directions). Optionally also available in stainless steel 304L or 316L.

      Operator:

      • Direct drive operator with stainless steel brake, protection category IP 55, gear shaft fitted on self-aligning ball bearing.
      • Integrated control IP40, door travel counter. Optional control IP65 for wet areas SAFETIME closing protection, 3 cells combined with a closing time analysis.

      Door speeds:

      • Opening: approx. 2.0 m/s
      • Closing: approx. 0.5 m/s

      Fitting:

      Professional fitting of the door including wiring as well as adjustment / alignment.

      Application areas: Logistics, commercial halls, industrial halls, warehouses, internal doors, equipment protection, conveyor technology, material processing, industrial doors

    Technical specification
    • Unique ref.3549
    • Product familyIndustrial doors
    • Product groupHigh-speed doors
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    Related
    • Material mainPolyester
    • Material secondarySteel, Sherardized
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • OmniClass Number23-17 11 17 25 11
    • OmniClass TitleRoller Shutter Overhead Plastic Doors

    Region availability

    Europe
    Belgium
    France
    Luxembourg
    Netherlands
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit