Publish your products
MAVICLEAN high-speed door interior application Maviflex
MAVICLEAN high-speed door interior application Maviflex
MAVICLEAN high-speed door interior application Maviflex
MAVICLEAN high-speed door interior application Maviflex
MAVICLEAN high-speed door interior application Maviflex
MAVICLEAN high-speed door interior application Maviflex
    Maviflex

    MAVICLEAN high-speed door interior application Maviflex

    MAVIFLEX high-speed door MAVICLEAN

    • Self-supporting door construction for interior applications, for Mistral and clean room environments
    • Performance characteristics: CE mark according to DIN EN 13241-1
    • Dimensions (width x height): 4000 x 4000 mm

    Application areas: Chemical environment, clean room

    Specification
    • Door curtain:

      • Curtain made of 100% polyester
      • PVC-coated
      • With fibreglass pipes

      Fire resistance: class C

      Surface finish:

      The curtain is available in five standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey and others.

        Door guide:

        • With semi-flexible black guides
        • With epoxy-polyester powder coating, which enable a tear-off system
        • Automatic curtain retraction (in both directions)
        • Optionally also available in stainless steel 304L or 316L

        Operator:

        • Direct drive operator with stainless steel brake, protection category IP 55, gear shaft fitted on self-aligning ball bearing
        • Integrated control IP40, door travel counter. Optional control IP65 for wet areas
        • SAFETIME closing protection, 3 cells combined with a closing time analysis

        Door speeds:

        • Opening: approx. 2.0 m/s
        • Closing: approx. 0.5 m/s

        Fitting:

        • Professional fitting of the door including wiring as well as adjustment / alignment

        Application areas: Chemical environment, clean room

        Technical specification
        • Unique ref.3550
        • Product familyIndustrial doors
        • Product groupHigh-speed doors
        • TypeObject (single object)
        • Date of publishing2021-06-23
        • Edition number1
        Related
        • Material mainPolyester
        • Material secondarySteel, Sherardized
        • Designed inFrance
        • Manufactured inFrance
        Classification
        • BIMobject CategoryDoors - Industrial Doors
        • IFC classificationDoor
        • UNSPSC nameDoors
        • UNSPSC code301715
        • Uniclass 2015 CodeSs_25_30_20_40
        • Uniclass 2015 DescriptionIndustrial doorset systems
        • OmniClass Number23-17 11 17 25 11
        • OmniClass TitleRoller Shutter Overhead Plastic Doors

        Region availability

        Europe
        Belgium
        France
        Luxembourg
        Netherlands
        Switzerland
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit