Publish your products
Maxxon Commercial Gyp-Fix EZ
Archived

Maxxon Commercial Gyp-Fix EZ

Maxxon® Commercial Gyp-Fix EZ® Patch is a fire-rated, high-strength, trowelable patch designed for preparing all subfloors. Maxxon Commercial Gyp-Fix EZ Patch features a smooth consistency and finish that is flooring-ready in as little as 40 minutes. This patch bonds to common subfloors including concrete and gypsum, making it an effective solution anywhere a patch or skim coat is needed.

Specification
  • Technical Data

    Installation Depthsfeatheredge to deeper patch areas
    Compressive StrengthMinimum 4,000 psi (27.6 MPa)
    Packaging25 lb. bag
    Work Time20 minutes
    Storage Temperature50 - 100 °F (10 - 38 °C)
    Coverage1/16" (1.6 mm): 62 ft2 (5.8 m2)
    1/8" (3 mm): 31 ft2 (2.9 m2)
    Dry Time40 minutes to set
    Installation Temperatureabove 50 °F (10 °C)
    Trade Trafficfoot traffic in 40 minutes
    Fire Performance (ASTM E84)Flame Spread – 0
    Fuel Contribution – 0
    Smoke Development – 0
Technical specification
  • Unique ref.maxxon-commercial-gyp-fix-ez
  • Product familyFloor Underlayments
  • Product groupGypsum Underlayments
  • TypeDocumentation (information only)
  • Date of publishing2022-06-09
  • Edition number1
Classification
  • BIMobject CategoryFlooring - Underlay
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit