Publish your products
Maxxon Commercial Multi-Use Acrylic Primer
Archived

Maxxon Commercial Multi-Use Acrylic Primer

Maxxon® Commerical Multi-Use Acrylic Primer is a multipurpose, high solids liquid polymer used to prime subfloors such as concrete, lightweight concrete and wood, prior to pouring a Maxxon underlayment. It is also used to seal new Maxxon underlayments prior to installing finished floor goods. 

Specification
  • Technical Data

    Packaging1-gallon (3.8 L) Ready to Use
    5-gallon (18.9 L)
    55-gallon (208.2 L)
    275-gallon (1,041 L)
    Storage Temperature45 - 100 °F (7 - 38 °C), keep from freezing
    CoverageNonporous
    Surface Primer
    (undiluted)
    300 ft2 (27.9 m2) per coat
    300 ft2 (27.9 m2) total installed system

    Two Coat Primer
    - 1st coat - 4:1 mix
    - 2nd coat - 1:1 mix
    300 ft2 (27.9 m2) per coat
    425 ft2 (39.5 m2) total installed system

    One Coat Sealer
    - 6:1 mix
    300 ft2 (27.9 m2) per coat
    2,100 ft2 (195 m2) total installed system
    % Solid49-51%
    ColorWhite, dries transparent
    pH7.5 - 8.5
Technical specification
  • Unique ref.maxxon-commercial-multi-use-acrylic-primer
  • Product familyFloor Underlayments
  • Product groupFloor Primer for Gypsum Underlayment
  • TypeDocumentation (information only)
  • Date of publishing2022-06-09
  • Edition number1
Classification
  • BIMobject CategoryFlooring - Underlay
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit