Publish your products
Wall lamp Facet
Wall lamp Facet
Wall lamp Facet
Wall lamp Facet
Wall lamp Facet

    Wall lamp Facet

    Fittings material— metal, shades — chrome and gold. Decorative elements— transparent glass crystals. Architectural faceting of decorative elements. Light source — lamps with E14 base.
    Specification
    • Title Wall lamp Facet
      Lamps 3ХE14
      Lamp power, W 60
      Voltage, V AC220_240
      Lighting fixture height , mm 752
      Lighting fixture width, mm 130
      LED -
      IP IP 20
      Warranty 5 years
      Article MOD094WL-03G


    Technical specification
    • Unique ref.Wall-lamp-Facet
    • Product familyDecorative
    • Product groupFacet
    • TypeObject (single object)
    • Date of publishing2023-07-12
    • Edition number1
    • Height (mm)752
    • Width (mm)130
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Weight Net (Kg)4.63
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit