We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SuperLok® Standing Seam Roof System

Unique ref.: SuperLokStandingSeamRoofSystem
Brand: MBCI
Product family: Roof
Product group: Standing Seam Roof System
Date of publishing: 2014-04-01
Edition number: 1
Type: Object (single object)
Download (1)
SuperLok® is a mechanically field-seamed, vertical leg standing seam roof system that combines a 2” tall slim rib with exceptional uplift resistance. It is available in both 12-inch and 16-inch widths. SuperLok® has been designed to withstand the most rigorous weather conditions. SuperLok® can be installed directly over purlins or bar joists. SuperLok® does not require a solid substructure for support.

Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®

Color:
Burnished Slate, Charcoal Gray, Coal Black, Classic Green, Coal Black, Fern Green, Hawaiian Blue, KokoBrown, Light Stone, Polar White, Rustic Red, Almond, Brownstone, Classic Green, Colonial Red, Everglade, Harbor Blue, Hunter Green, Medium Bronze, Midnight Bronze, Natural Patina, Pacific Blue, Brite Red, Slate Gray, Snow White, Spruce, Tundra, Copper Metallic, Silver Metallic

Country:
United States

Coverage Width:
12", 16"

Exterior Coating:
Galvalume Plus®, Signature® 200, Signature® 300

Industry Standards:
IBC, ASHRAE 90.1, AISI S-100, ASTM E 1592, UL 580, FM 4471, CRRC-1, ASTM E 1646, ASTM E 1680, IAS AC-472, Florida Building Code

Manufacturer Product Line:
Standing Seam Roof Systems

Minimum Slope:
½:12
Region:
North America

Thickness:
22 ga, 24 ga, 26 ga

Vertical Seam Height:
2"


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Roof
IFC classification: Roof
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1928603&tabidx=education&company=MBCI&subtabidx=osp

BIMobject®