Publish your products
M2 Center Load Hanger

M2 Center Load Hanger

MCL Hangers for 3/8” and 1/2" meets standards for safety under UL203, ULC/ORD C203 and NFPA-13 Pipe Hanger Equipment for all steel joist uses.

Specification
    • For new construction, building upgrades, floor plan changes and maintenance. 
    • Use on either top or bottom cord of open web steel joist where cord gap is between .85”- 1.0875”.
    • Use to hang items from Unistrut or to affix Unistrut bar to an open web steel joist.
    • Low narrow profile allows installation within 6” of panel points. 
    • Quick and easy to pre-assemble and install. 
    • Use any length all thread rod in 1/4", 3/8”, or 1/2" diameter. 
    • Need heavy duty washer (2.5” diameter x 1.34” thick), all thread rod, and hex nuts for installation. Can be purchased separately through MCL Hangers. 
    • All parts manufactured in the United States.
Technical specification
  • Unique ref.m2-center-load-hanger
  • Product familyLoad Hanger
  • Product groupCenter
  • TypeObject (single object)
  • Date of publishing2025-11-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_29_03
  • Uniclass 2015 DescriptionAnchors and components
  • CSI MasterFormat 2014 Code22 05 29
  • CSI MasterFormat 2014 TitleHangers and Supports for Plumbing Piping and Equipment
  • OmniClass Number23-27 71 19 13
  • OmniClass TitleAnchors for Building Maintenance

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States