Publish your products
C1 Cylindrical Security Portal
C1 Cylindrical Security Portal

    C1 Cylindrical Security Portal

    The C1 Cylindrical Security Portal is a compact but effective way of securing your authorised areas. The security portal acts as a replacement for high security doors, once inside the portal the user must pass APD ultrasonic checks to gain access to the secure side. The inbuilt ultrasonic sensors ensure that only one person can transit through the mantrap portal at the same time. The cylindrical design enables the security portal to be installed between a wall taking up less space in your secure area.

    The C1 Security Portal is approved to LPS 1175: Issue 8 A1(SR1), B3(SR2) & C5(SR3) and certified by Secured by Design.


    This product is manufactured in Italy by Alluser Industrie Srl. With over 40 years’ experience in Security Portal design and manufacture, Alluser have developed the widest range of Security Portals on the market.


    Specification
    • C1 Security Portal

      • Portal Diameter: 988mm
      • Internal Height:2048-2050mm
      • External Height: 
        • 2382mm S version
        • 2320mm R version 
      • Doorset: Sliding
      • Nr of doorwings: 2
      • Emergency Exit: Yes
      • Glazing:Clear curved laminated safety glass. Glass certification: Vandal Resistant Glass Vandal Resistant glass P2A-EN 356 (Optional Vandal/ Bullet Resistant available)
      • Finish: Powdercoated, Aluminium, Brushed Steel, Polished Steel
      • LPS 1175: Issue 8: A1(SR1), B3(SR2), C5(SR3)
      • Secured by Design: Yes



    Technical specification
    • Unique ref.C1
    • Product familySecurity Doors
    • Product groupSecurity Doors and Portals
    • TypeObject (single object)
    • Date of publishing2020-07-28
    • Edition number1
    • Height (mm)2382
    • Width (mm)988
    • Depth (mm)988
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • OmniClass Number23-17 11 27 11
    • OmniClass TitleTrap Doors

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit