Entrance door glass MéOEntrance door glass MéO
View previous images
View next images
MéO

Entrance door glass MéO

Single MéO door, inside in wood and outside in aluminium.

Possibility of conversion between different styles.

Dimensions can be customised according to manufacturing constraints.

Door with choice of handle: Right / Left.

One-piece wood-aluminium leaf, 69 mm thick.

Security lock with 5 locking points and three-dimensional adjustable hinges.

Patented concept.

Specification
  • Various variable parameters.

    Information and technical data of the joinery.

    Non-contractual model.

    Two types of frame.

    Possible technical parameters :

    • Doublage 75,105,125,145,165,185,205
    • Frame width 33,43,53,63,73,83
    • Choice of 3 models with different styles
Technical specification
  • Unique ref.MeO-PE-1vtl
  • Collection setDoors
  • CollectionWood & aluminium doors
  • TypeObject (single object)
  • Date of publishing2021-11-08
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryDoors - Swing Doors
  • IFC classificationDoor
  • Uniclass 1.4 CodeJL20
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodePR-59-23
  • Uniclass 2.0 DescriptionDoorsets
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • NBS Reference Code59-23
  • NBS Reference DescriptionDoorsets
  • OmniClass Number23-13 33 21 11 15
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe
France