Publish your products
Eliminailer-T
Eliminailer-T
Eliminailer-T
    Metal-Era

    Eliminailer-T

    Wood Nailer Alternative

    Replacing wood nailers at the building perimeter with Eliminailer-T enhances the structural integrity of the roof perimeter, significantly reducing the risk of failure and protecting the entire roof system from costly damages and blow-offs. Key features include:

    • Industry-leading Lifetime, 215 MPH Wind Warranty.
    • Superior performance with industry testing.
    • Non-combustible material that won’t warp, crack, split, rot, or deform.
    • Provided in 12 ft lengths with pre-punched holes for fast, easy installation.
    • 1.5", 3", and 5.2" face heights with several flange size options.
    • Improved thermal performance with continuous insulation to the roof's edge.
    • Easily pairs with Metal-Era/Hickman Edge Systems products.
    Specification
    • Testing

      • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
      • Factory Mutual approved for wind uplift protection.
      • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

      Warranty

      This high performance nailer alternative comes with a Lifetime, 215 MPH Wind Warranty. It covers replacement or repair of any portion of the system that has failed due to a defect in Metal-Era supplied materials. The warranty covers the product for the lifetime of the roof on which it was originally installed.

      Standard Sizes (Face Height, Roof Flange)

      • 1.5", 2.5"
      • 1.5", 5.5"
      • 3", 2.5"
      • 3," 5.5"
      • 5.2", 4"
      • 5.2", 5.5"

      Materials

      Heavy-gauge extruded aluminum.

      Efficient Design

      • The patented design installs up to 60% faster than wood nailers. 
      • The pre-punched, staggered fastening holes ensure proper installation every time, saving time and labor costs.
      • The product is guaranteed to improve long-term structural and thermal performance, protecting the roof and offering greater insulation. 
      • It won’t crack, warp, split or rot; it is not a food source for insects, non-combustible and won’t absorb moisture.
      • All fasteners are included and will arrive to the job site with the product. 
      • 1.5" Eliminailer-T replaces one wood nailer and allows 1.5" of Polyiso and 1/2" cover board or up to 2" of Polyiso allowing for continuous insulation to the roof edge, adding up to an R-11.4 to the edge assembly.
      • 3" Eliminailer-T replaces two wood nailers and allows 3" of Polyiso and 1/2" cover board or up to 3.5" of Polyiso allowing for continuous insulation to the roof edge, adding up to an R-20.5 to the edge assembly. Initial reports show up to a 35% improvement in thermal performance.
      • 5.2" Eliminailer-T replaces three wood nailers and allows 5.2" of Polyiso with a 1/2" cover board or up to 5.7" of Polyiso allowing for continuous insulation to the roof edge, adding up to an R-32 to the edge assembly. Initial reports show a 35% to 47% improvment in thermal performance.
    Technical specification
    • Unique ref.eliminailer-t-15-3-and-52
    • Product familyWood Nailer Alternative
    • Product groupMetal Roof
    • TypeObject (single object)
    • Date of publishing2026-09-14
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit