Publish your products
Seal-Tite XL Gutter
Seal-Tite XL Gutter
Seal-Tite XL Gutter
    Metal-Era

    Seal-Tite XL Gutter

    Box Version

    Seal-Tite XL Gutter offers: 

    • 30-Year, 160 MPH Wind Warranty 
    • Industry's Largest ANSI/SPRI GT-1 Tested Solution for Building Code Compliance
    • FM Approval
    • Larger Sizes with Minimal Downspouts
    • Pre-Assemble Components on Roof for Faster & Safer Installation Process
    • No Individual External Brackets or Wind Straps 
    • No Post-Paint=Faster Lead Times
    Specification
    • Testing

      • ANSI/SPRI GT-1 tested to comply with the Standard for Gutter Systems
      • Factory Mutual approved for wind uplift protection.

      Wind Warranty

      The 30-Year, 160 MPH Seal-Tite Gutter System Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 30 years, 160 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Metal-Era supplied materials.

      Finish Warranty

      • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
      • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
      • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
      • Please email Technical Services regarding pricing for Anodized finishes.

      Standard Sizes (Front/Bottom/Back)

      • 8"/8”/9”
      • 10”/10”/11”
      • 12”/12”/13”
      • 14”/14”/15”

      Cover Materials

      • 22 ga steel
      • .050” aluminum
      • .063” aluminum

      Colors

      Choose from a wide range of standard colors and finishes that meet your job requirements.

      Efficient Design

      • Provided in 12'-0" lengths.
      • Larger sizes accommodate the drainage of large roof areas with minimal downspouts.
      • No external brackets or wind straps translates to faster lead time because no post-paint is required.
      • Pre-assemble components on the roof to increase safety and ease of handling during installation.
      • Rauch Alignment Bar is a unique tool that ensures the proper placement of lower mounting hanger.
      • Pre-punched holes provide quicker installation and ensure correct fastener placement and spacing.
      • Adapts easily to optional waterproofing applications with gutter apron, drip edge, or termination bar.
      • Factory fabricated miters and endcaps provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
      • Also Included: Rauch alignment bar, lower mounting hanger, pre-assembled z-bracket, gutter with pre-attached cleat, splice plates, fasteners and pop-rivets.
    Technical specification
    • Unique ref.seal-tite-xl-gutter
    • Product familyRoof Edge, Seal‑Tite
    • Product groupGutter, XL
    • TypeObject (single object)
    • Date of publishing2026-09-14
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit