Testing
- Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
- Factory Mutual approved for wind uplift protection.
- Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”
Wind Warranty
The 20-Year, 120 MPH Perma-Tite Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 20 years, 120 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Metal-Era supplied materials.
Finish Warranty
- 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
- Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
- Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
- Please email Technical Services regarding pricing for Anodized finishes.
Standard Sizes
- Outside face
- Min: 3"
- Max: 12"
- Max (tested): 12"
- Inside face
- Min: 2"
- Max: 12"
- Max (tested): 4"
- Actual wall size
- Min: 3-3/4"
- Max: 40"
- Max (tested): 24"
Cover Materials
- 24 ga steel
- 22 ga steel
- .040” aluminum
- .050” aluminum
- .063” aluminum
Colors
Choose from a wide range of standard colors and finishes that meet your job requirements.
Efficient Design
- A full, continuous cleat design in 12'-0" lengths make for quick installation and low labor costs.
- 20 gauge inside and outside continuous cleats are provided in addition to all splice plates and fasteners.
- No adhesives are required.
- Factory fabricated miters provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
- All splice plates and 20 ga. galvanized continuous cleats are included and will arrive to the job site with the product.
- 8" wide concealed splice plates with dual non-curling isocryl butyl sealant strips allow for thermal movement of materials and seals all joints.
- Radius and specially fabricated products are available to meet the unique needs of each project.
Competitively Priced
The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.