Publish your products
Aluminum Stamped Frame Supply Grilles - Model VH
METALAIRE

Aluminum Stamped Frame Supply Grilles - Model VH

1.7 out of 5 stars1.7(7 reviews)

The Series V of aluminum grilles combines the economical advantages of corrosion resistant construction and durability with attractive design, solid performance, and competitive pricing.

  • V (Single deflection/vertical blades), VH (Double deflection/vertical blades), and the VM (Model V with a built in multi-shutter damper).
  • The V series are provided with vertical front blades. Units are constructed with an aluminum one piece formed border
Specification
  • Models
    Surface Mount (-1 Border)
    V-1 Single Deflection
    VH-1 Double Deflection
    VM-1 Single Deflection - Multi-Shutter Damper

    Finish
    01 - White
    02 - Satin Silver
    03 - Black
    24 - Mill Finish (Aluminum construction only)
    28 - Custom Colors (color matching required)

Technical specification
  • Unique ref.Aluminum-Stamped-Frame-Supply-Grilles-VH
  • Product familyGrilles, Registers & Diffusers
  • Product groupGrilles & Registers
  • Date of publishing2020-11-10
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States