Publish your products
Cold Aisle Diffuser - Louver Face/Cube Core - Model 5500-CAD
METALAIRE

Cold Aisle Diffuser - Louver Face/Cube Core - Model 5500-CAD

The Model 5500CAD is a hybrid unit that combines the features of a 5500 louver face diffuser with a cube core dampered center. This combination allows for full adjustability from a full horizontal throw to completely vertical throw, or any combination in between.

  • The 5500CAD is an aluminum, louver face supply diffuser with a 9" x 9"central 1/2"x1/2"x1/2" cube core secondary supply area.
  • The cube core center area is provided with a steel OBD as a standard feature to allow for adjusting flow from fully vertical to fully horizontal throw.
  • All units include our APD Air Pattern Deflectors as a standard feature allowing for complete manual field adjustment of throw patterns.
  • The 5500CAD is available for Lay-in T-Bar (5500CAD-6) or V-Beveled Drop Surface (5500CAD-2) mounting.
  • Optional un-insulated or insulated plenum boxes boxes are also available.
  • Base unit is provided in METALAIRE White (01), or optionally available in mill finish, satin silver, black or custom matched colors.
Specification
  • Models
    5500CAD-2 - V-Beveled Drop Surface mount
    5500CAD-6 - T-Bar Lay-In Mount

    Finish
    01 - White
    02 - Satin Silver
    03 - Black
    24 - Mill
    28 - Custom Color (match required)

Technical specification
  • Unique ref.Cold-Aisle-Diffuser-Louver-Face-Cube-Core-5500-CAD
  • Product familyGrilles, Registers & Diffusers
  • Product groupCeiling Diffusers
  • Date of publishing2020-11-10
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States