Publish your products
Laminar Flow Environmental/Hospital Supply Diffuser - Model HPL
METALAIRE

Laminar Flow Environmental/Hospital Supply Diffuser - Model HPL

The HPL-CL laminar flow diffusers are engineered for supply air distribution in critical environments such as hospital operating rooms and clean rooms.  The diffusers are engineered to supply a low velocity vertical "piston" of conditioned air.

  • The HPL-CL laminar flow diffuser is easy to clean and sterilize. The face and core assembly can be removed from the face for cleaning. With the face and core assembly removed, the interior of the backpan and inlet collar are free of obstructions and easy to access
  • The diffuser is available with a choice of three free areas for the perforated face: 23%, 40% and 51% maximizing the range of capacities for the HPL. The HPL is also available in aluminum or stainless steel construction
Specification
  • Models
    HPL-CL-AL-1 Aluminum Surface Mount
    HPL-CL-SA-1 Stainless Steel Face/Aluminum Backpan Surface Mount
    HPL-CL-SS-1 Stainless Steel Surface Mount
    HPL-CL-AL-6 Aluminum T-bar
    HPL-CL-SA-6 Stainless Steel Face/Aluminum Backpan T-bar
    HPL-CL-SS-6 Stainless Steel T-bar
    HPL-CL-AL-6M Aluminum T-bar Metric
    HPL-CL-SA-6M Stainless Steel Face/Aluminum Backpan T-bar Metric
    HPL-CL-SS-6M Stainless Steel T-bar Metric

    Finish
    01 White
    23 Satin Polish (Stainless Steel only)

Technical specification
  • Unique ref.Laminar-Flow-Environmental-Hospital-Supply-Diffuser-HPL
  • Product familyGrilles, Registers & Diffusers
  • Product groupCritical Environment Products
  • Date of publishing2020-11-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit