Selecting the location and language will prioritise localised information. Continue
Extruded Aluminum Linear Bar Grille - 1" Border, 7/32" Bars on 1/2" Centers - Model 2000
METALAIRE

Extruded Aluminum Linear Bar Grille - 1" Border, 7/32" Bars on 1/2" Centers - Model 2000

Model 2000 linear bar grilles and registers are engineered for supply and return air distribution in heating, cooling and ventilating applications, and are designed for sidewall, floor, sill and ceiling installation. The 2000 series are constructed of high grade aluminum extrusions. A complete line of accessories are available for series 2000 bar grilles and registers, including mitered corners and opposed blade dampers.

  • 1" Border with 7/32" bars on 1/2" centers.
  • Standard offering includes 3 deflection options: 0°, 15°, 30° Deflection
  • Wide variety of mounting options: Wall, Ceiling or Floor mounting, concealed mounting options as well as options for the core only and subframe mounting for plaster walls and ceilings.
  • Also available in a tape and spackle frame for concealed installation, model 2000TS
Specification
  • Models
    Series 2000 -1" borders - 7/32" bars - 1/2" centers
    Wall Mounted

    2000 - 0° Deflection
    2015 - 15° Deflection
    2030 - 30° Deflection
    Core Only
    2000CO - 0° Deflection
    2015CO - 15° Deflection
    2030CO - 30° Deflection
    Floor Mounted
    2000F - 0° Deflection
    2015F - 15° Deflection
    2030F - 30° Deflection
    Concealed Mounting Hanger
    2000H - 0° Deflection
    2015H - 15° Deflection
    2030H - 30° Deflection
    Plaster Wall & Ceiling With Subframe
    2000HP - 0° Deflection
    2015HP - 15° Deflection
    2030HP - 30° Deflection

    Finish
    01 White
    02 Satin Silver
    03 Black
    04 Clear Anodize
    24 Mill
    28 Custom Color (color match required)

Technical specification
  • Unique ref.Extruded-Aluminum-Linear-Bar-Grille-2000
  • Collection setGrilles, Registers & Diffusers
  • CollectionLinear Diffusers & Grilles
  • Date of publishing2020-11-10
  • Edition number1
Related
  • Material mainExtruded Aluminum
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass TitleCeiling Ventilation Diffusers
  • OmniClass Number23-33 49 11 11
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States