Publish your products
Low Profile Series Fan Powered Terminal Unit - Cooling Only - FCL-600
METALAIRE

Low Profile Series Fan Powered Terminal Unit - Cooling Only - FCL-600

The Metalaire model FCL-600 low profile series fan-powered terminal unit has been engineered to provide a balance between quiet operation, minimal footprint, and a broad flow range with a reduced height for low clearance ceiling applications. Every FCL includes a bottom rigid access panel. These simple-to-remove panels provide access to allow trouble-free maintenance of the fan motor and blower assembly. Optional electronically commutated motors (ECM) are available to minimize energy usage. 

  • Capacities ranging from 340-1,800 CFM in 2 casing sizes
  • Reduced height for low clearance applications
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Hot Water or Electric Heat available for reheat applications
Specification
    • Single speed high efficiency PSC motor with SCR motor speed control
    • Field adjustable baffles, top and bottom, for balancing
    • Large bottom access panel provided for easy motor/blower servicing
    • Damper rotates in a self-lubricating, long life, low friction thermoplastic bearing
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • Mechanically fastened damper assembly shall be double layer, 18 gauge equivalent, galvanized steel with integral blade seal (<1% at 3.0" wg static pressure)
    • All metal constructed inlet flow sensor with extra balancing taps
    • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
    • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
    • All FCL-600 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • ½” 1.5lbs fiberglass
    • ¾” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam

    Access Doors

    • Damper
    • Motor/Blower
    • Inlet sensor
    • Hot water coil
    • Electric heat

    Other options available:

    • 5 different control enclosures
    • 4 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • ECM Motors
    • Multiple how water coil options
    • Multiple electric heat options
    • Custom options


Technical specification
  • Unique ref.Low-Profile-Series-Fan-Powered-Terminal-Unit-Cooling-Only-FCL-600
  • Product familyAir Terminal Units
  • Product groupFan Powered Air Terminal Units - Constant Volume
  • TypeObject (single object)
  • Date of publishing2019-04-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit