Unique ref.: | meyersound-1100-lfc |
---|---|
Brand: | Meyer Sound |
Product family: | Subwoofers |
Product group: | LF Series |
Width (inches): | 54.65 |
Height (inches): | 20.48 |
Depth (inches): | 33 |
Date of publishing: | 2014-09-03 |
Edition number: | 1 |
Type: | Object (single object) |
The 1100-LFC low-frequency control element is a self-powered loudspeaker defined by its sonic linearity in reproducing low-frequency transients at high, continuous levels with very low distortion. This ultra low distortion, coupled with exceptional headroom and optimized rigging options, makes the 1100-LFC a flexible tool for low-end directional applications for large-scale tours and installations.
FEATURES AND BENEFITS
APPLICATIONS
The loudspeaker shall be a linear, low-distortion, self-powered, low‑frequency control element and shall be capable of flown and ground stacked configurations. Its transducers shall include two 18 in long‑excursion cone drivers.
The loudspeaker shall incorporate internal processing and a 2-channel Class AB/H amplifier with complementary MOSFET output stages. Protection circuits shall include TruPower limiting. The audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal 0 dBV (1.0 V rms) signal (+20 dBV to produce maximum peak SPL).
Audio connectors shall be 5-pin XLR, female and male; 3-pin XLR audio connectors shall be optionally available.
Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range shall be 28–100 Hz; frequency response shall be 30–85 Hz ±4 dB (measured in half-space with pink noise at 4 m, 1/3-octave frequency resolution); phase response shall be 34–82 Hz ±30 degrees; Linear Peak SPL shall be 140 dB, measured in half‑space with M-noise at 4 m referred to 1 m.
The internal power supply shall perform EMI filtering, soft current turn-on, and surge suppression. Power requirements shall be nominal 230 V AC line current at 50 or 60 Hz. UL and CE operating voltage range shall be 208 to 235 V AC. Current draw during burst shall be 18 A rms at 230 V AC. Current inrush during soft turn-on shall not exceed 30 A at 230 V AC. The AC power connector shall be a PowerCon32. The loudspeaker shall include the RMS remote monitoring system module.
Components shall be mounted in an optimally tuned, vented enclosure constructed of premium multi-ply birch and coated with a slightly textured black finish.
Dimensions shall be 52.60 in (1336 mm) wide x 20.48 in (520 mm) high x 33.00 in (838 mm) deep. Dimension with optional rigging shall be 54.65 in (1388 mm) wide x 20.48 in (520 mm ) high x 33.00 in (838 mm) deep. Weight shall be 249 lb (112.9 kg). Weight with optional rigging shall be 285 lb (129.3 kg).
The loudspeaker shall be the Meyer Sound 1100-LFC
Keyword: Loudspeaker, Loudspeakers, Subwoofer, Subwoofers, Loudspeaker, Loudspeakers, Subwoofer, Subwoofers, Loudspeaker, Loudspeakers, Subwoofer, Subwoofers, Loudspeaker, Loudspeakers, Subwoofer, Subwoofers
Product url: | http://www.meyersound.com/product/1100-lfc/ |
---|---|
Installation instructions: | https://meyersound.com/download/mtg-1100-rigging-assembly-guide/?wpdmdl=27... |
COBie Product Data Sheet: | |
Product certification: | https://meyersound.com/download/1100-lfc-operating-instructions/?wpdmdl=21... |
Technical description: | https://meyersound.com/download/1100-lfc-datasheet/?wpdmdl=2157&masterkey=... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-1100-lfc
Material main: | Birch |
---|---|
Material secondary: | Plywood |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 285 |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 33 in |
Height | 20.48 in |
Width | 52.6 in |
Name | Value |
---|---|
Height with Rigging | 20.48" |
Weight | 249 lb |
Weight with Rigging | 285 lb |
Depth with Rigging | 33.00" |
Width with Rigging | 54.65" |
Finish | Black Textured |
Protective Grille | Hex-Stamped Steel with Black Mesh Screen |
Enclosure Material | Multi-Ply Hardwood |
Rigging | Optional MRK-1100 Rigging Kit with Captive GuideALinks for Groundstacked, Flown, and Cardioid Configurations; Optional MTG-1100 Top Grid for Flown Arrays; Optional MAS-1100 Array Spacer for Lengthening Arrays; Optional MCF-1100 Caster Frame for Transporting Stacks of Up to Three Units |
Applications | Stadiums | Arenas | Concert Halls | High-Power, Controlled Arrays |
BIMobject®