Publish your products
SL MCR DW
SL MCR DW
SL MCR DW
SL MCR DW
SL MCR DW
SL MCR DW
SL MCR DW
SL MCR DW
SL MCR DW
SL MCR DW
    Sennheiser

    SL MCR DW

    The SpeechLine Multi-Channel Receiver with its 2 or 4 channels is the perfect addition to the SpeechLine series. Thanks to its unobtrusive design, the Multi-Channel Receiver can be installed quickly and easily in any room, whether on the wall or ceiling. The device can be operated with a single network cable, thanks to PoE and Dante. Complex analog audio cabling is a thing of the past. The Multi-Channel Receiver also offers a convenient solution for existing installations. Thanks to an integrated auto mixer and the analog mix output, all audio channels can be used simply as a sum signal. The audio mix is also available digitally via Dante, which allows an extension of the existing setup without exchanging the DSP. Due to the bidirectional communication between receiver and transmitter, all settings of the mobile transmitters can easily be made in the Sennheiser Control Cockpit. The receiver's automatic frequency management eliminates the need for manual frequency settings and the automatic interference management guarantees maximum transmission reliability. The user-friendly pairing function ensures a reliable connection between transmitter and receiver. Network integration also makes it possible to remotely control and monitor the receiver via a media control system (e.g. AMX, Crestron). Due to the integrated antennas, a complex antenna installation is no longer necessary.

    FEATURES 
    - Automatic Gain Control 
    - Automatic Frequency management
    - AES 256 encryption
    - 2-port Dante
    - PoE
    - Analog Mix Output
    - One status LED per Link
    - Remote control via Control Cockpit or media control Wall, ceiling or mic    stand mounting
    - Integrated Automixer

    Specification
    • ARCHITECT‘S SPECIFICATION 

      The multi-channel receiver shall be for use with up to four companion transmitters as part of a wireless RF transmission system. The receiver shall operate in the license-free 1.9  GHz band (frequency ranges shall be from 1,880 to 1,930  MHz, depending on country-specific regulations) and shall use automatic frequency management to find and select the best available frequency in the spectrum and to automatically start the transmission. The receiver shall also incorporate automatic interference management, allowing it to inaudibly and seamlessly change to another frequency if any interference is detected. Time Division Multiple Access (TDMA) and space diversity shall be used to provide for increased transmission reliability. The receiver shall be available as a 2-channel version and a 4-channel version. The receiver shall have a discreet design with fully integrated antennas. With the supplied mounting adapter it shall be mountable to a wall, a ceiling, a tripod or a VESA 100 mount. The receiver shall have two RJ-45 network sockets for power supply (Power over Ethernet: PoE IEEE 802.3af Class 3) and remote control via a control software solution like the Sennheiser Control Cockpit or a media control system (e. g. Crestron and AMX). The two RJ-45 network sockets shall also output digital audio signals to a Dante™ audio network. In addition, the receiver shall feature a 3-pin socket for analog audio output. The 3-pin socket shall be compatible with Phoenix Contact MCVW 1.5-3-ST-3.81 plugs. Control and operation of the receiver shall be performed via the control software solution Sennheiser Control Cockpit. The following features shall be adjustable via the control software: speech-optimized sound profiles, 7-band graphic equalizer for custom audio settings, low-cut filter, automatic gain control (AGC) settings, audio sensitivity settings, audio output level settings, transmitter RF power level, transmitter mute mode and mute switch functionality, RF synchronisation, receiver and transmitter firmware update. Via the control software the receiver shall support automatic or manual mixing of the audio channels to a sum signal. The analog audio output shall output the sum signal. The digital audio outputs shall be able to output the individual channels or the sum signal. The receiver’s AF frequency response shall range from 20 – 20,000  Hz. The dynamic range shall be >  120  dB(A). Total harmonic distortion (THD) at 1  kHz shall be typical 0.1  %. Signal-to-noise ratio shall be >  90  dB(A). The receiver’s RF sensitivity shall be -90  dBm. RF output power of the receiver’s back channel shall be adaptive and up to 250  mW (country-specific). The dimensions shall be approximately 180 x 180 x 45  mm (including the mounting adapter). Weight shall be approximately 560  grams (650 grams with the mounting adapter). Operating temperature shall range from -10  °C to +45  °C (+14  °F to +113  °F). 

      The receiver shall be the Sennheiser SL MCR 2 DW (2-channel version) or the SL MCR 4 DW (4-channel version).

      SPECIFICATIONS

      System

      AF frequency response: 20 to 20,000 Hz 
      Dynamic range: > 120 dB(A) THD (1 kHz) typ. 0.1 %
      Audio sampling: 24 bit/48 kHz
      Signal-to-noise ratio: > 90 dB(A)
      Encryption: AES 256
      RF frequency ranges:                
      - EU: 1,880 - 1,900 MHz                
      - USA: 1,920 - 1,930 MHz                
      - Brazil: 1,910 - 1,920 MHz                
      - Taiwan: 1,880 - 1,895 MHz                
      - Japan: 1,893 - 1,906 MHz
      Modulation: GFSK with back channel
      Transmission method: TDMA, space diversity
      Latency: 19 ms

       

      SL MCR DW

      RF sensitivity: < -90 dBm
      RF output power back channel: adaptive or manual, up to 250 mW (country-specific)
      Network protocol: Media Control Protocol, UDP IPv4 (DHCP, Manual)/IPv6, mDNS (switchable)
      Power supply: PoE IEEE 802.3af Class 3
      Audio outputs:
      - One 3-pin socket (suitable for Phoenix Contact MCVW 1.5-3-ST-3.81)
      - Two Dante™ Digital Audio Network sockets (RJ-45)  
      Weight: 650 g (incl. wallmount) 560 g (without wallmount)
      Dimensions: 180 x 180 x 45 mm (incl. wallmount) 
      Operating temperature: –10 °C to +45 °C (14 °F to 113 °F) 
      Storage temperature: –20 °C to +70 °C (–4 °F to 158 °F) 
      Relative air humidity: max. 95 %

    Technical specification
    • Unique ref.slmcrdw
    • Product familyBusiness Audio & Communication
    • Product groupPresentation
    • TypeObject (single object)
    • Date of publishing2020-09-02
    • Edition number1
    • Height (mm)180
    • Width (mm)180
    • Depth (mm)45
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.65
    Classification
    • BIMobject CategoryElectronics - Audio Electronics

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit