Unique ref.: | meyersound-hms-10 |
---|---|
Brand: | Meyer Sound |
Product family: | Loudspeakers |
Product group: | ULTRA |
Width (inches): | 15.5 |
Height (inches): | 19.5 |
Depth (inches): | 12.48 |
Date of publishing: | 2020-03-12 |
Edition number: | 2 |
Type: | Object (single object) |
The HMS-10's transducers include one 10-inch low-frequency, long-excursion cone driver and one 2-inch diaphragm high-frequency compression driver on a symmetrical, constant-directivity 80-degree horn.
FEATURES AND BENEFITS
APPLICATIONS
The loudspeaker shall be a self-powered, full-range system with an onboard 2-channel amplifier and internal processing that shall include equalization, phase correction, signal division, and driver protection. Transducers shall include one 10-inch long-excursion cone driver and one 2-inch diaphragm compression driver. The crossover point shall be 2.5 kHz.
Performance specifications, measured at 1/3-octave resolution, for a typical production unit shall be: operating frequency range, 55 Hz to 18 kHz; phase response, 290 Hz to 18 kHz ±45 degrees; linear peak SPL, measured with pink noise, 123.5 dB at 1 meter, free field. Coverage shall be 80-degree horizontal by 80-degree vertical.
The loudspeaker shall be equipped with a single Phoenix 5-pin male connector (two pins for DC power and three pins for balanced audio). Power requirements for the loudspeaker shall be a Meyer Sound MPS-488HP IntelligentDC power supply.
Components shall be mounted a multi-ply hardwood enclosure with a black textured finish. The cabinet shall include rear attachment points for optional mounting. The grille shall be an acoustically transparent, detachable, black cloth-covered frame. Dimensions for the loudspeaker shall be 15.50 inches wide x 19.50 inches high x 12.48 inches deep (394 mm x 495 mm x 317 mm) without mounting bracket. Weight shall be 26.2 lbs (11.9 kg).
The loudspeaker shall be the Meyer Sound HMS-10.
Keyword: Loudspeaker, Loudspeakers, Surround Loudspeaker, Surround Loudspeakers
Product url: | https://meyersound.com/product/hms/ |
---|---|
Installation instructions: | https://meyersound.com/download/hms-operating-instructions/?wpdmdl=2453&ma... |
COBie Product Data Sheet: | |
Product certification: | https://meyersound.com/download/hms-datasheet/?wpdmdl=2457&masterkey=58b9e... |
Technical description: | https://meyersound.com/download/hms-datasheet/?wpdmdl=2457&masterkey=58b9e... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-hms-10
Material main: | Birch |
---|---|
Material secondary: | Plywood |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 26.2 |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
IFC classification: | Object |
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 12.48 in |
Height | 19.5 in |
Installation Locations | Cinema Surround ; Re-Recording Stages ; Screening Rooms |
System Type | Loudspeaker |
Width | 15.5 in |
Name | Value |
---|---|
Maximum Peak SPL | 126 dB |
Crossover | 2.5 kHz |
Weight | 29.1 lb |
Output Power | 300 W |
Operating Frequency Range | 55 Hz to 18 kHz |
Coverage | 80 deg Symmetrical |
Protective Grille | Acoustically Transparent, Black Cloth-Covered Frame |
Finish | Black Textured |
Enclosure Material | Multi-Ply Hardwood |
BIMobject®