Unique ref.: | meyersound-leopard |
---|---|
Brand: | Meyer Sound |
Product family: | Loudspeakers |
Product group: | Line Array |
Width (inches): | 26.93 |
Height (inches): | 11.11 |
Depth (inches): | 21.66 |
Date of publishing: | 2015-05-29 |
Edition number: | 1 |
Type: | Object (single object) |
The LEOPARD™ compact linear line array loudspeaker reproduces audio faithfully with tremendous power, superior intelligibility, and extremely low distortion. Rounding out Meyer Sound’s award‑winning LEO® family of loudspeakers, LEOPARD delivers the same advantages of self-powered design, linear response, and precise directional control as its bigger siblings, LEO-M™ and LYON™.
LEOPARD breaks new ground in loudspeaker array performance, providing exceptional phase coherence and consistent coverage in a light, compact cabinet, making it extremely versatile. Its innovative amplifier, driver, and horn designs ensure that LEOPARD systems reproduce any sound source with linearity over a wide dynamic range, from speech and classical music to rock and EDM. LEOPARD loudspeakers offer Native Mode, a configuration optimized to yield excellent system performance right out of the box with minimal external processing.
FEATURES AND BENEFITS
APPLICATIONS
The loudspeaker shall be a compact, self-powered, linear, low‑distortion, line array loudspeaker. Its transducers shall include two 9 in long‑excursion cone drivers and one 3 in diaphragm compression driver coupled to a constant-directivity horn through a patented REM manifold.
The loudspeaker shall incorporate internal processing and a 3-channel, open-loop, class D amplifier. Processing shall include equalization, phase correction, driver protection, and signal division. Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range shall be 55 Hz–18 kHz; phase response shall be 92 Hz–18 kHz ±30 degrees; linear peak SPL shall be 133.5 dB, measured free-field with M-noise at 4 m referred to 1 m.
Audio connectors shall be XLR 3-pin, female and male, accommodating balanced audio, or XLR 5-pin, accommodating both balanced audio and RMS.
The internal power supply shall perform EMI filtering, soft current turn-on, and surge suppression. Power requirements shall be nominal 100, 110, or 230 V AC line current at 50–60 Hz. UL and CE operating voltage range shall be 100–240 V AC at 50–60 Hz. AC power connectors for input and loop
output shall be powerCON 20. Maximum long-term continuous current draw shall be 3.0 A rms at 115 V AC, 1.5 A rms at 230 V AC and 3.4 A rms at 100 V AC. The loudspeaker shall include an RMS remote monitoring system module.
Components shall be mounted in an optimally tuned, vented enclosure constructed of premium multi-ply birch with a slightly textured black finish. The enclosure shall include endframes with captive GuideALinks for linking units in vertical arrays at splay angles from 0.5 to 15 degrees. The front
protective grille shall be powder-coated, hex-stamped steel with acoustical black mesh. Dimensions shall be 26.93 in (684 mm) wide x 11.11 in (282 mm) high x 21.66 in (550 mm) deep. Weight shall be 75 lbs (34.0 kg).
The loudspeaker shall be the Meyer Sound LEOPARD.
Keyword: Subwoofer, Subwoofers, Loudspeaker, Loudspeakers
Product url: | http://meyersound.com/product/leopard/ |
---|---|
Installation instructions: | https://meyersound.com/download/leopard-operating-instructions/?wpdmdl=199... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://meyersound.com/download/leopard-datasheet/?wpdmdl=1992&masterkey=5... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-leopard
Material main: | Birch |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 75 |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 21.66 in |
Height | 11.11 in |
Installation Locations | Clubs ; Theatres ; House of Worship ; Corporate AV ; Theme Parks |
System Type | Subwoofer |
Width | 26.93 in |
Name | Value |
---|---|
Operating Frequency Range | 55 Hz to 18 Hz |
Weight | 75 lb |
Finish | Black Textured |
Rigging | End Frames with Captive GuideALinks, Secured (0.5 to 15-degree splay angles), Quick-Release Pins and detachable side and rear handles |
Protective Grille | Hex-Stamped Steel with Acoustical Black Mesh |
Enclosure Material | Multi-Ply Hardwood |
BIMobject®