Unique ref.: | meyersound-upj-1p |
---|---|
Brand: | Meyer Sound |
Product family: | Loudspeakers |
Product group: | ULTRA |
Width (inches): | 11.15 |
Height (inches): | 22.43 |
Depth (inches): | 12.25 |
Date of publishing: | 2020-03-12 |
Edition number: | 3 |
Type: | Object (single object) |
The UPJ-1P combines the advantages of self-powered systems with the placement and arraying flexibility afforded by a VariO™ rotatable horn. Though remarkably compact and lightweight, the UPJ-1P produces a robust linear peak SPL output of 125 dB, making it suitable for use either singly as a primary loudspeaker or in multi‑cabinet horizontal or vertical clusters. Applications include audio-visual presentations, small- to medium-sized main sound reinforcement systems, fill, delay, effects, under‑balcony or under‑canopy coverage and distributed systems.
FEATURES AND BENEFITS
APPLICATIONS
The loudspeaker shall be a self-powered, full-range system. The transducers shall consist of a 10 in diameter cone driver with neodymium magnet and a 3 in diaphragm compression driver on a 80° x 50° horn. The horn shall allow rotation to provide the wider coverage pattern in either the horizontal or vertical plane relative to the cabinet’s vertical axis.
The loudspeaker system shall incorporate internal processing electronics and a two-channel amplifier. Processing functions shall include equalization, phase correction, signal division, and driver protection for the high- and low-frequency sections. Each amplifier channel shall be class AB/bridged with complementary MOSFET output stages. Burst capability shall be 550 W total into nominal loads of 4 Ω low channel and 16 Ω high channel. Distortion (THD, IM, TIM) shall not exceed 0.02%.
Performance specifications for a typical production unit shall be as follows: operating frequency range shall be 55 Hz – 20 kHz; phase response shall be 750 Hz – 18 kHz ±45°; linear Peak SPL shall be 125 dB measured with M-noise, free-field at 4 m referred to 1 m; coverage (-6 dB points) shall be 80° x 50°, horizontal or vertical dependent on horn orientation.
The audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal 0 dBV (1 V rms) input signal. Connectors shall be XLR 3-pin female input with male loop output.
The internal power supply shall perform automatic voltage selection, EMI filtering, soft current turn-on and surge suppression. Power requirements shall be nominal 100 V, 115 V or 230 V AC line current at 50 Hz or 60 Hz frequency. Current draw during burst (< 1 sec) shall be 5 A at 115 V, 2.5 A at 230 V and 5.8 A at 100 V. Current inrush during soft turn‑on shall not exceed 15 A at 115 V. The AC power connector shall be a PowerCON with looping output.
The loudspeaker system shall provide facilities for installing Meyer Sound’s optional RMS remote monitoring system. All loudspeaker components shall be mounted in an acoustically vented trapezoidal enclosure constructed of premium multi-ply birch with a slightly textured black finish. The front protective grille shall be powder‑coated, hex-stamped steel with black mesh. Dimensions shall be W: 11.15 in (283 mm) x H: 22.43 in (570 mm) x D: 12.25 in (311 mm). Weight shall be 46 lb (20.87 kg). Integral high-strength, 6061-T6 aluminum top plates with threaded M8 metric holes shall accommodate Meyer Sound proprietary rigging hardware and third‑party accessories.
The loudspeaker shall be the Meyer Sound UPJ-1P.
Keyword: Loudspeaker, Loudspeakers
Product url: | https://meyersound.com/product/upj/ |
---|---|
Installation instructions: | https://meyersound.com/download/upj-1p-operating-instructions/?wpdmdl=2523... |
COBie Product Data Sheet: | |
Product certification: | https://meyersound.com/download/upj-1p-datasheet/?wpdmdl=2495&masterkey=58... |
Technical description: | https://meyersound.com/download/upj-1p-datasheet/?wpdmdl=2495&masterkey=58... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/meyersound/product/meyersound-upj-1p
Material main: | Birch |
---|---|
Material secondary: | Plywood |
Designed in: | United States |
Manufactured in: | United States |
Weight Net (Lbs): | 46 |
BIMobject Category: | Electronics - Audio Electronics |
---|---|
Uniclass 1.4 Code: | L76116 |
Uniclass 1.4 Description: | Loudspeakers |
Uniclass 2.0 Code: | PR-75-06-49 |
Uniclass 2.0 Description: | Loudspeakers |
Uniclass 2015 Code: | Pr_70_75_36_50 |
Uniclass 2015 Description: | Loudspeakers |
NBS Reference Code: | 75-06-49 |
NBS Reference Description: | Loudspeakers |
CSI MasterFormat 2014 Code: | 27 24 23 |
CSI MasterFormat 2014 Title: | Audio-Video Devices |
OmniClass Number: | 23-37 15 29 11 13 |
OmniClass Title: | Loudspeakers |
Name | Value |
---|---|
Depth | 12.25 in |
Height | 22.43 in |
Installation Locations | Portable and Installed Audio-Visual Systems ; Theatrical Sound Reinforcement ; Front and Under-Balcony Fill ; Conference Centers, Presentations, Ballrooms and Houses of Worship |
System Type | Loudspeaker |
Width | 11.15 in |
Name | Value |
---|---|
Maximum Peak SPL | 128 dB |
Crossover | 2000 Hz |
Output Power | 300 W |
Weight | 46 lb |
Operating Frequency Range | 55 Hz to 20 kHz |
Coverage | 80 deg x 50 deg |
Rigging | Aluminum End Plates for Mounting/Flying Cabinets with Quickfly® and Standard Rigging Options; Metric M8 Threaded Points are Used in All Upj-1P Rigging Hardware |
Finish | Black Textured |
Protective Grille | Powder-Coated, Hex-Stamped Steel with Black Mesh Screen |
Enclosure Material | Premium Birch Plywood |
BIMobject®